(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Expansion Column (SUS304)

Stainless Steel Expansion Column (SUS304)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SES-2000AJ

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Length Dimension(mm)
    1978~2478
  • Trusco Code
    256-5161
  • Application
    Push into the ceiling for a simple support.
  • Mass
    1.9kg
  • Specifications
    Telescopic specifications
  • Thread Part
    Adjuster (M12 x 1.75 mm)
  • Post Diameter(mm)
    25.4
  • 内容量
    1 pc.
Part Number
SES-2000AJ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship 内容量

₹ 6,458.49

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Length Dimension(mm)
    1978~2478
  • Trusco Code
    256-5161
  • Application
    Push into the ceiling for a simple support.
  • Mass
    1.9kg
  • Specifications
    Telescopic specifications
  • Thread Part
    Adjuster (M12 x 1.75 mm)
  • Post Diameter(mm)
    25.4
  • 内容量
    1 pc.

Product Description

[Applications]
· Push into the ceiling for a simple support.

Specifications of SES-2000AJ

  • Material
    Stainless Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Length Dimension(mm)
    1978~2478
  • Trusco Code
    256-5161
  • Application
    Push into the ceiling for a simple support.
  • Mass
    1.9kg
  • Specifications
    Telescopic specifications
  • Thread Part
    Adjuster (M12 x 1.75 mm)
  • Post Diameter(mm)
    25.4
  • 内容量
    1 pc.
Part Number
SES-2000AJ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship 内容量

₹ 6,458.49

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon