(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sleeve for Mesh Rack

Sleeve for Mesh Rack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MES-SRE

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    Conductive Sleeve
  • Trusco Code
    273-5512
  • Application
    Conductive sleeve conducts when used with a stainless steel column/plate etc.
  • Mass
    40 g/bag
  • Specifications
    Surface resistance value 105 Ω
  • 内容量
    1 Bag (4 Sets)
Part Number
MES-SRE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship 内容量

₹ 309.82

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 1 Bag (4 Sets)

Basic Specifications

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    Conductive Sleeve
  • Trusco Code
    273-5512
  • Application
    Conductive sleeve conducts when used with a stainless steel column/plate etc.
  • Mass
    40 g/bag
  • Specifications
    Surface resistance value 105 Ω
  • 内容量
    1 Bag (4 Sets)

Product Description

[Applications]
· Conductive sleeve conducts when used with a stainless steel column/plate etc.

Specifications of MES-SRE

  • Material
    Plastic
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Details Type
    Conductive Sleeve
  • Trusco Code
    273-5512
  • Application
    Conductive sleeve conducts when used with a stainless steel column/plate etc.
  • Mass
    40 g/bag
  • Specifications
    Surface resistance value 105 Ω
  • 内容量
    1 Bag (4 Sets)
Part Number
MES-SRE
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship 内容量

₹ 309.82

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more 1 Bag (4 Sets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Q'ty Per Bag(set):4
●SPQ(bag):1
X
whatsapp-qr whatsapp-icon