- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Acrylic Panel for Mesh Rack
Specifications of MEA-33
-
- Material
- Plastic
-
- Frontage(mm)
- 890
-
- Depth(mm)
- 290
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Thickness Dimensions(mm)
- 2
-
- Trusco Code
- 256-6192
-
- Application
- Can be placed on a mesh type shelf board for displaying goods.
-
- Mass
- 800g
-
- Specifications
- Transparency
-
- 内容量
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
内容量 |
|
₹ 2,646.76
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Material
- Plastic
-
- Frontage(mm)
- 890
-
- Depth(mm)
- 290
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Thickness Dimensions(mm)
- 2
-
- Trusco Code
- 256-6192
-
- Application
- Can be placed on a mesh type shelf board for displaying goods.
-
- Mass
- 800g
-
- Specifications
- Transparency
-
- 内容量
- 1 pc.
Product Description
[Applications]
· Can be placed on a mesh type shelf board for displaying goods.
Specifications of MEA-33
-
- Material
- Plastic
-
- Frontage(mm)
- 890
-
- Depth(mm)
- 290
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Thickness Dimensions(mm)
- 2
-
- Trusco Code
- 256-6192
-
- Application
- Can be placed on a mesh type shelf board for displaying goods.
-
- Mass
- 800g
-
- Specifications
- Transparency
-
- 内容量
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
内容量 |
|
₹ 2,646.76
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy