- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Flex Rack caster (nylon wheel urethane wheel)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Type |
Trusco Code |
Mass |
内容量 |
|
₹ 1,607.55
|
1 Piece(s)
|
|
8 Day(s) or more
|
Flexible |
510-1344 |
620g |
1 pc. |
|
₹ 1,848.82
|
1 Piece(s)
|
|
8 Day(s) or more
|
With freely stopper |
510-1352 |
670g |
1 pc. |
Basic Specifications
-
- Material
- Plastic
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Allowable Load(kgf)
- 61
-
- Features
- Used in pipe sets and flex racks, and can be used for simple movement.
-
- Wheel Diameter D(mm)
- 125
-
- Wheel Width(mm)
- 32
-
- Mounting Height H(mm)
- 149
-
- Specifications
- Screw-In Type
-
- Caution
- For Pipe Diameter φ31.8 mm
-
- Metal fittings
- Steel
-
- Wheel
- Nylon Wheel Urethane Foam
-
- Shaft length L(mm)
- 40
-
- Screw T
- M16
-
- Thread Pitch(mm)
- 2.0
-
- 内容量
- 1 pc.
Product Description
[Features]
· Used in pipe sets and flex racks, and can be used for simple movement.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Type |
Trusco Code |
Mass |
内容量 |
|
₹ 1,607.55
|
1 Piece(s)
|
|
8 Day(s) or more
|
Flexible |
510-1344 |
620g |
1 pc. |
|
₹ 1,848.82
|
1 Piece(s)
|
|
8 Day(s) or more
|
With freely stopper |
510-1352 |
670g |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy