(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,515 mm Height, 4-Level Type)

Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,515 mm Height, 4-Level Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 91,236.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M10-5364-NG
M10-5364B-NG
M10-5374-NG
M10-5374B-NG
M10-5394-NG
M10-5394B-NG
M10-5464-NG
M10-5464B-NG
M10-5474-NG
M10-5474B-NG
M10-5494-NG
M10-5494B-NG
M10-5564-NG
M10-5564B-NG
M10-5574-NG
M10-5574B-NG
M10-5594-NG
M10-5594B-NG
M10-5664-NG
M10-5664B-NG
M10-5674-NG
M10-5674B-NG
M10-5694-NG
M10-5694B-NG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution 内容量

₹ 112,775.98

1 Piece(s) 7 Day(s) or more Standalone Type 900 620 830 503-9622 105.1kg - 1 unit

₹ 91,236.84

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 620 830 508-1254 85kg Cannot be used by connecting type alone. 1 unit

₹ 130,592.29

1 Piece(s) 7 Day(s) or more Standalone Type 900 760 830 503-9665 120.4kg - 1 unit

₹ 108,217.62

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 760 830 508-1297 99.6kg Cannot be used by connecting type alone. 1 unit

₹ 146,166.84

1 Piece(s) 7 Day(s) or more Standalone Type 900 900 830 503-9703 135.8kg - 1 unit

₹ 123,044.65

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 900 830 508-1335 114.2kg Cannot be used by connecting type alone. 1 unit

₹ 130,807.51

1 Piece(s) 7 Day(s) or more Standalone Type 1200 620 1130 503-9631 122.2kg - 1 unit

₹ 109,260.33

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 920 1130 508-1262 102.1kg Cannot be used by connecting type alone. 1 unit

₹ 152,249.71

1 Piece(s) 7 Day(s) or more Standalone Type 1200 760 1130 503-9673 141kg - 1 unit

₹ 129,801.36

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 760 1130 508-1301 120.2kg Cannot be used by connecting type alone. 1 unit

₹ 171,447.44

1 Piece(s) 7 Day(s) or more Standalone Type 1200 900 1130 503-9711 159.9kg - 1 unit

₹ 148,373.84

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 900 1130 508-1343 138.4kg Cannot be used by connecting type alone. 1 unit

₹ 150,809.95

1 Piece(s) 7 Day(s) or more Standalone Type 1500 620 1430 503-9746 144.1kg - 1 unit

₹ 129,345.82

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 620 1430 508-1378 124kg Cannot be used by connecting type alone. 1 unit

₹ 176,683.49

1 Piece(s) 7 Day(s) or more Standalone Type 1500 760 1430 503-9789 167.7kg - 1 unit

₹ 154,233.82

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 760 1430 508-1491 146.9kg Cannot be used by connecting type alone. 1 unit

₹ 200,120.71

1 Piece(s) 7 Day(s) or more Standalone Type 1500 900 1430 503-9827 191.3kg - 1 unit

₹ 176,899.75

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 900 1430 508-1556 169.8kg Cannot be used by connecting type alone. 1 unit

₹ 170,038.36

1 Piece(s) 7 Day(s) or more Standalone Type 1800 620 1730 503-9754 162.2kg - 1 unit

₹ 148,497.87

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 920 1730 508-1386 142.1kg Cannot be used by connecting type alone. 1 unit

₹ 199,772.89

1 Piece(s) 7 Day(s) or more Standalone Type 1800 760 1730 503-9797 189.5kg - 1 unit

₹ 177,254.87

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 760 1730 508-1521 168.7kg Cannot be used by connecting type alone. 1 unit

₹ 227,199.98

1 Piece(s) 7 Day(s) or more Standalone Type 1800 900 1730 503-9835 216.9kg - 1 unit

₹ 203,980.36

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 900 1730 508-1564 195.4kg Cannot be used by connecting type alone. 1 unit

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1515
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    1000
  • 内容量
    1 unit

Product Description

[Features]
· Main structure part is secured with bolts for a robust structure with emphasis on safety.
· Adopts a C-shaped post resistant against load and lateral torsion.
· Crosspieces and diagonal elements play the role of a brace function, making it excellent in load carrying capacity and earthquake resistance.
· The shelf board is easily movable at 50 mm pitch.
· All-Anchor (M10 x 50) Fixing base plate is equipped as standard.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.

Part Number
M10-5364-NG
M10-5364B-NG
M10-5374-NG
M10-5374B-NG
M10-5394-NG
M10-5394B-NG
M10-5464-NG
M10-5464B-NG
M10-5474-NG
M10-5474B-NG
M10-5494-NG
M10-5494B-NG
M10-5564-NG
M10-5564B-NG
M10-5574-NG
M10-5574B-NG
M10-5594-NG
M10-5594B-NG
M10-5664-NG
M10-5664B-NG
M10-5674-NG
M10-5674B-NG
M10-5694-NG
M10-5694B-NG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution 内容量

₹ 112,775.98

1 Piece(s) 7 Day(s) or more Standalone Type 900 620 830 503-9622 105.1kg - 1 unit

₹ 91,236.84

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 620 830 508-1254 85kg Cannot be used by connecting type alone. 1 unit

₹ 130,592.29

1 Piece(s) 7 Day(s) or more Standalone Type 900 760 830 503-9665 120.4kg - 1 unit

₹ 108,217.62

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 760 830 508-1297 99.6kg Cannot be used by connecting type alone. 1 unit

₹ 146,166.84

1 Piece(s) 7 Day(s) or more Standalone Type 900 900 830 503-9703 135.8kg - 1 unit

₹ 123,044.65

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 900 830 508-1335 114.2kg Cannot be used by connecting type alone. 1 unit

₹ 130,807.51

1 Piece(s) 7 Day(s) or more Standalone Type 1200 620 1130 503-9631 122.2kg - 1 unit

₹ 109,260.33

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 920 1130 508-1262 102.1kg Cannot be used by connecting type alone. 1 unit

₹ 152,249.71

1 Piece(s) 7 Day(s) or more Standalone Type 1200 760 1130 503-9673 141kg - 1 unit

₹ 129,801.36

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 760 1130 508-1301 120.2kg Cannot be used by connecting type alone. 1 unit

₹ 171,447.44

1 Piece(s) 7 Day(s) or more Standalone Type 1200 900 1130 503-9711 159.9kg - 1 unit

₹ 148,373.84

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 900 1130 508-1343 138.4kg Cannot be used by connecting type alone. 1 unit

₹ 150,809.95

1 Piece(s) 7 Day(s) or more Standalone Type 1500 620 1430 503-9746 144.1kg - 1 unit

₹ 129,345.82

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 620 1430 508-1378 124kg Cannot be used by connecting type alone. 1 unit

₹ 176,683.49

1 Piece(s) 7 Day(s) or more Standalone Type 1500 760 1430 503-9789 167.7kg - 1 unit

₹ 154,233.82

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 760 1430 508-1491 146.9kg Cannot be used by connecting type alone. 1 unit

₹ 200,120.71

1 Piece(s) 7 Day(s) or more Standalone Type 1500 900 1430 503-9827 191.3kg - 1 unit

₹ 176,899.75

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 900 1430 508-1556 169.8kg Cannot be used by connecting type alone. 1 unit

₹ 170,038.36

1 Piece(s) 7 Day(s) or more Standalone Type 1800 620 1730 503-9754 162.2kg - 1 unit

₹ 148,497.87

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 920 1730 508-1386 142.1kg Cannot be used by connecting type alone. 1 unit

₹ 199,772.89

1 Piece(s) 7 Day(s) or more Standalone Type 1800 760 1730 503-9797 189.5kg - 1 unit

₹ 177,254.87

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 760 1730 508-1521 168.7kg Cannot be used by connecting type alone. 1 unit

₹ 227,199.98

1 Piece(s) 7 Day(s) or more Standalone Type 1800 900 1730 503-9835 216.9kg - 1 unit

₹ 203,980.36

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 900 1730 508-1564 195.4kg Cannot be used by connecting type alone. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon