(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,215 mm Height, 4-Level Type)

Heavy-Duty Bolted Shelf M10 (1,000 kg Type, 1,215 mm Height, 4-Level Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 89,895.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M10-4364-NG
M10-4364B-NG
M10-4374-NG
M10-4374B-NG
M10-4394-NG
M10-4394B-NG
M10-4464-NG
M10-4464B-NG
M10-4474-NG
M10-4474B-NG
M10-4494-NG
M10-4494B-NG
M10-4564-NG
M10-4564B-NG
M10-4574-NG
M10-4574B-NG
M10-4594-NG
M10-4594B-NG
M10-4664-NG
M10-4664B-NG
M10-4674-NG
M10-4674B-NG
M10-4694-NG
M10-4694B-NG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution 内容量

₹ 110,046.65

1 Piece(s) 7 Day(s) or more Standalone Type 900 620 830 506-2594 100.2kg - 1 unit

₹ 89,895.78

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 620 830 508-2030 82.6kg Cannot be used by connecting type alone. 1 unit

₹ 127,490.96

1 Piece(s) 7 Day(s) or more Standalone Type 900 760 830 506-2616 115.6kg - 1 unit

₹ 106,591.27

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 760 830 508-2072 97.2kg Cannot be used by connecting type alone. 1 unit

₹ 142,995.84

1 Piece(s) 7 Day(s) or more Standalone Type 900 900 830 506-2632 131kg - 1 unit

₹ 121,395.89

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 900 830 508-2111 111.9kg Cannot be used by connecting type alone. 1 unit

₹ 128,000.49

1 Piece(s) 7 Day(s) or more Standalone Type 1200 620 1130 505-4061 117.3kg - 1 unit

₹ 107,917.95

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 920 1130 508-2048 99.7kg Cannot be used by connecting type alone. 1 unit

₹ 149,220.71

1 Piece(s) 7 Day(s) or more Standalone Type 1200 760 1130 505-4087 136.2kg - 1 unit

₹ 128,321.02

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 760 1130 508-2081 117.8kg Cannot be used by connecting type alone. 1 unit

₹ 168,333.05

1 Piece(s) 7 Day(s) or more Standalone Type 1200 900 1130 505-4109 155.2kg - 1 unit

₹ 146,684.53

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 900 1130 508-2129 136kg Cannot be used by connecting type alone. 1 unit

₹ 148,204.18

1 Piece(s) 7 Day(s) or more Standalone Type 1500 620 1430 506-2659 139.3kg - 1 unit

₹ 127,999.40

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 620 1430 508-1394 121.6kg Cannot be used by connecting type alone. 1 unit

₹ 173,582.16

1 Piece(s) 7 Day(s) or more Standalone Type 1500 760 1430 506-2675 162.9kg - 1 unit

₹ 152,682.47

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 760 1430 508-1441 144.5kg Cannot be used by connecting type alone. 1 unit

₹ 196,928.62

1 Piece(s) 7 Day(s) or more Standalone Type 1500 900 1430 506-2691 186.6kg - 1 unit

₹ 175,282.80

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 900 1430 508-1505 167.4kg Cannot be used by connecting type alone. 1 unit

₹ 167,278.58

1 Piece(s) 7 Day(s) or more Standalone Type 1800 620 1730 505-4125 157.4kg - 1 unit

₹ 147,150.15

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 920 1730 508-1408 139.7kg Cannot be used by connecting type alone. 1 unit

₹ 196,791.09

1 Piece(s) 7 Day(s) or more Standalone Type 1800 760 1730 505-4141 184.8kg - 1 unit

₹ 175,850.89

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 760 1730 508-1459 166.3kg Cannot be used by connecting type alone. 1 unit

₹ 223,932.89

1 Piece(s) 7 Day(s) or more Standalone Type 1800 900 1730 505-4168 212.2kg - 1 unit

₹ 202,430.38

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 900 1730 508-1513 193kg Cannot be used by connecting type alone. 1 unit

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1215
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Heavy duty type (500 kg up)
  • Uniform Load Capacity(kg/grade)
    1000
  • 内容量
    1 unit

Product Description

[Features]
· Main structure part is secured with bolts for a robust structure with emphasis on safety.
· Adopts a C-shaped post resistant against load and lateral torsion.
· Crosspieces and diagonal elements play the role of a brace function, making it excellent in load carrying capacity and earthquake resistance.
· The shelf board is easily movable at 50 mm pitch.
· All-Anchor (M10 x 50) Fixing base plate is equipped as standard.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.

Part Number
M10-4364-NG
M10-4364B-NG
M10-4374-NG
M10-4374B-NG
M10-4394-NG
M10-4394B-NG
M10-4464-NG
M10-4464B-NG
M10-4474-NG
M10-4474B-NG
M10-4494-NG
M10-4494B-NG
M10-4564-NG
M10-4564B-NG
M10-4574-NG
M10-4574B-NG
M10-4594-NG
M10-4594B-NG
M10-4664-NG
M10-4664B-NG
M10-4674-NG
M10-4674B-NG
M10-4694-NG
M10-4694B-NG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Connecting type Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass Caution 内容量

₹ 110,046.65

1 Piece(s) 7 Day(s) or more Standalone Type 900 620 830 506-2594 100.2kg - 1 unit

₹ 89,895.78

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 620 830 508-2030 82.6kg Cannot be used by connecting type alone. 1 unit

₹ 127,490.96

1 Piece(s) 7 Day(s) or more Standalone Type 900 760 830 506-2616 115.6kg - 1 unit

₹ 106,591.27

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 760 830 508-2072 97.2kg Cannot be used by connecting type alone. 1 unit

₹ 142,995.84

1 Piece(s) 7 Day(s) or more Standalone Type 900 900 830 506-2632 131kg - 1 unit

₹ 121,395.89

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 900 900 830 508-2111 111.9kg Cannot be used by connecting type alone. 1 unit

₹ 128,000.49

1 Piece(s) 7 Day(s) or more Standalone Type 1200 620 1130 505-4061 117.3kg - 1 unit

₹ 107,917.95

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 920 1130 508-2048 99.7kg Cannot be used by connecting type alone. 1 unit

₹ 149,220.71

1 Piece(s) 7 Day(s) or more Standalone Type 1200 760 1130 505-4087 136.2kg - 1 unit

₹ 128,321.02

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 760 1130 508-2081 117.8kg Cannot be used by connecting type alone. 1 unit

₹ 168,333.05

1 Piece(s) 7 Day(s) or more Standalone Type 1200 900 1130 505-4109 155.2kg - 1 unit

₹ 146,684.53

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1200 900 1130 508-2129 136kg Cannot be used by connecting type alone. 1 unit

₹ 148,204.18

1 Piece(s) 7 Day(s) or more Standalone Type 1500 620 1430 506-2659 139.3kg - 1 unit

₹ 127,999.40

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 620 1430 508-1394 121.6kg Cannot be used by connecting type alone. 1 unit

₹ 173,582.16

1 Piece(s) 7 Day(s) or more Standalone Type 1500 760 1430 506-2675 162.9kg - 1 unit

₹ 152,682.47

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 760 1430 508-1441 144.5kg Cannot be used by connecting type alone. 1 unit

₹ 196,928.62

1 Piece(s) 7 Day(s) or more Standalone Type 1500 900 1430 506-2691 186.6kg - 1 unit

₹ 175,282.80

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1500 900 1430 508-1505 167.4kg Cannot be used by connecting type alone. 1 unit

₹ 167,278.58

1 Piece(s) 7 Day(s) or more Standalone Type 1800 620 1730 505-4125 157.4kg - 1 unit

₹ 147,150.15

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 920 1730 508-1408 139.7kg Cannot be used by connecting type alone. 1 unit

₹ 196,791.09

1 Piece(s) 7 Day(s) or more Standalone Type 1800 760 1730 505-4141 184.8kg - 1 unit

₹ 175,850.89

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 760 1730 508-1459 166.3kg Cannot be used by connecting type alone. 1 unit

₹ 223,932.89

1 Piece(s) 7 Day(s) or more Standalone Type 1800 900 1730 505-4168 212.2kg - 1 unit

₹ 202,430.38

1 Piece(s) 7 Day(s) or more Added connectable type (2 supports) 1800 900 1730 508-1513 193kg Cannot be used by connecting type alone. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon