(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting type | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | Outer Dimensions Height (mm) |
Caution | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 71,002.91 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 900 | 450 | 842 | 504-7820 | 59.7kg | - | - | 1 unit | ||
₹ 59,111.24 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 900 | 450 | 842 | 504-7846 | 45.7kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 82,515.51 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 900 | 600 | 842 | 504-7901 | 71kg | - | - | 1 unit | ||
₹ 70,644.00 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 900 | 600 | 842 | 504-7927 | 60.1kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 104,224.38 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 900 | 870 | 842 | 504-7986 | 93.3kg | - | - | 1 unit | ||
₹ 93,233.15 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 900 | 870 | 842 | 504-8001 | 82.1kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 85,590.89 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1200 | 450 | 1142 | 504-7838 | 74.5kg | - | - | 1 unit | ||
₹ 73,785.36 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1200 | 450 | 1142 | 504-7854 | 63.7kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 95,547.20 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1200 | 600 | 1142 | 504-7919 | 83.9kg | - | - | 1 unit | ||
₹ 84,905.25 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1200 | 600 | 1142 | 504-7935 | 73kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 129,130.78 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1200 | 870 | 1142 | 504-7994 | 121.1kg | - | - | 1 unit | ||
₹ 117,899.40 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1200 | 870 | 1142 | 504-8010 | 109.4kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 96,545.27 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1500 | 450 | 1442 | 504-8087 | 88.2kg | - | - | 1 unit | ||
₹ 83,456.56 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1500 | 450 | 1442 | 504-8109 | 72kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 109,806.62 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1500 | 600 | 1442 | 504-8168 | 98.2kg | - | - | 1 unit | ||
₹ 96,601.04 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1500 | 600 | 1442 | 504-8184 | 81.9kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 148,787.02 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1500 | 870 | 1442 | 504-8249 | 145.9kg | - | - | 1 unit | ||
₹ 137,887.58 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1500 | 870 | 1442 | 504-8265 | 134.9kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 111,941.15 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1800 | 450 | 1742 | 504-8095 | 104.6kg | - | - | 1 unit | ||
₹ 101,417.40 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1800 | 450 | 1742 | 504-8117 | 93.8kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 126,343.44 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1800 | 600 | 1742 | 504-8176 | 118kg | - | - | 1 unit | ||
₹ 115,797.27 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1800 | 600 | 1742 | 504-8192 | 107.3kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 177,626.96 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1800 | 870 | 1742 | 504-8257 | 176.7kg | - | - | 1 unit | ||
₹ 166,728.85 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1800 | 870 | 1742 | 504-8273 | 165.7kg | 2110 | Cannot be used by connecting type alone. | 1 unit |
[Features]
· Main part is secured with bolts to provide a robust structure with excellent durability that is resistant to torsional forces.
· Colored green to gently fit into different environments including offices, stores, distribution centers, factories, etc.
· The height of each shelf board can be freely changed at a pitch of 50 mm.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting type | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | Outer Dimensions Height (mm) |
Caution | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 71,002.91 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 900 | 450 | 842 | 504-7820 | 59.7kg | - | - | 1 unit | ||
₹ 59,111.24 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 900 | 450 | 842 | 504-7846 | 45.7kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 82,515.51 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 900 | 600 | 842 | 504-7901 | 71kg | - | - | 1 unit | ||
₹ 70,644.00 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 900 | 600 | 842 | 504-7927 | 60.1kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 104,224.38 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 900 | 870 | 842 | 504-7986 | 93.3kg | - | - | 1 unit | ||
₹ 93,233.15 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 900 | 870 | 842 | 504-8001 | 82.1kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 85,590.89 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1200 | 450 | 1142 | 504-7838 | 74.5kg | - | - | 1 unit | ||
₹ 73,785.36 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1200 | 450 | 1142 | 504-7854 | 63.7kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 95,547.20 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1200 | 600 | 1142 | 504-7919 | 83.9kg | - | - | 1 unit | ||
₹ 84,905.25 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1200 | 600 | 1142 | 504-7935 | 73kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 129,130.78 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1200 | 870 | 1142 | 504-7994 | 121.1kg | - | - | 1 unit | ||
₹ 117,899.40 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1200 | 870 | 1142 | 504-8010 | 109.4kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 96,545.27 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1500 | 450 | 1442 | 504-8087 | 88.2kg | - | - | 1 unit | ||
₹ 83,456.56 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1500 | 450 | 1442 | 504-8109 | 72kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 109,806.62 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1500 | 600 | 1442 | 504-8168 | 98.2kg | - | - | 1 unit | ||
₹ 96,601.04 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1500 | 600 | 1442 | 504-8184 | 81.9kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 148,787.02 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1500 | 870 | 1442 | 504-8249 | 145.9kg | - | - | 1 unit | ||
₹ 137,887.58 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1500 | 870 | 1442 | 504-8265 | 134.9kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 111,941.15 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1800 | 450 | 1742 | 504-8095 | 104.6kg | - | - | 1 unit | ||
₹ 101,417.40 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1800 | 450 | 1742 | 504-8117 | 93.8kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 126,343.44 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1800 | 600 | 1742 | 504-8176 | 118kg | - | - | 1 unit | ||
₹ 115,797.27 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1800 | 600 | 1742 | 504-8192 | 107.3kg | 2110 | Cannot be used by connecting type alone. | 1 unit | ||
₹ 177,626.96 |
1 Piece(s) | 14 Day(s) or more | Standalone Type | 1800 | 870 | 1742 | 504-8257 | 176.7kg | - | - | 1 unit | ||
₹ 166,728.85 |
1 Piece(s) | 14 Day(s) or more | Added connectable type (2 supports) | 1800 | 870 | 1742 | 504-8273 | 165.7kg | 2110 | Cannot be used by connecting type alone. | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy