(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 2,100 mm, 5 Shelf Type)

Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 2,100 mm, 5 Shelf Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 65,649.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R3-7355
R3-7365
R3-7395
R3-7455
R3-7465
R3-7495
R3-7555
R3-7565
R3-7595
R3-7655
R3-7665
R3-7695
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass 内容量

₹ 65,649.64

1 Piece(s) 13 Day(s) or more 900 450 842 504-7781 54.4kg 1 unit

₹ 74,104.49

1 Piece(s) 13 Day(s) or more 900 600 842 504-7862 63.8kg 1 unit

₹ 93,570.38

1 Piece(s) 13 Day(s) or more 900 870 842 504-7943 82.4kg 1 unit

₹ 76,876.11

1 Piece(s) 13 Day(s) or more 1200 450 1142 504-7790 67kg 1 unit

₹ 86,566.02

1 Piece(s) 13 Day(s) or more 1200 600 1142 504-7871 74.9kg 1 unit

₹ 114,678.36

1 Piece(s) 13 Day(s) or more 1200 870 1142 504-7951 106kg 1 unit

₹ 87,687.27

1 Piece(s) 13 Day(s) or more 1500 450 1442 504-8044 78.8kg 1 unit

₹ 98,797.35

1 Piece(s) 13 Day(s) or more 1500 600 1442 504-8125 87.2kg 1 unit

₹ 132,334.00

1 Piece(s) 13 Day(s) or more 1500 870 1442 504-8206 129kg 1 unit

₹ 100,844.69

1 Piece(s) 13 Day(s) or more 1800 450 1742 504-8052 92.8kg 1 unit

₹ 112,888.67

1 Piece(s) 13 Day(s) or more 1800 600 1742 504-8133 104kg 1 unit

₹ 155,745.80

1 Piece(s) 13 Day(s) or more 1800 870 1742 504-8214 153kg 1 unit

Basic Specifications

Product Description

[Features]
· Main part is secured with bolts to provide a robust structure with excellent durability that is resistant to torsional forces.
· Colored green to gently fit into different environments including offices, stores, distribution centers, factories, etc.
· The height of each shelf board can be freely changed at a pitch of 50 mm.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.

Part Number
R3-7355
R3-7365
R3-7395
R3-7455
R3-7465
R3-7495
R3-7555
R3-7565
R3-7595
R3-7655
R3-7665
R3-7695
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass 内容量

₹ 65,649.64

1 Piece(s) 13 Day(s) or more 900 450 842 504-7781 54.4kg 1 unit

₹ 74,104.49

1 Piece(s) 13 Day(s) or more 900 600 842 504-7862 63.8kg 1 unit

₹ 93,570.38

1 Piece(s) 13 Day(s) or more 900 870 842 504-7943 82.4kg 1 unit

₹ 76,876.11

1 Piece(s) 13 Day(s) or more 1200 450 1142 504-7790 67kg 1 unit

₹ 86,566.02

1 Piece(s) 13 Day(s) or more 1200 600 1142 504-7871 74.9kg 1 unit

₹ 114,678.36

1 Piece(s) 13 Day(s) or more 1200 870 1142 504-7951 106kg 1 unit

₹ 87,687.27

1 Piece(s) 13 Day(s) or more 1500 450 1442 504-8044 78.8kg 1 unit

₹ 98,797.35

1 Piece(s) 13 Day(s) or more 1500 600 1442 504-8125 87.2kg 1 unit

₹ 132,334.00

1 Piece(s) 13 Day(s) or more 1500 870 1442 504-8206 129kg 1 unit

₹ 100,844.69

1 Piece(s) 13 Day(s) or more 1800 450 1742 504-8052 92.8kg 1 unit

₹ 112,888.67

1 Piece(s) 13 Day(s) or more 1800 600 1742 504-8133 104kg 1 unit

₹ 155,745.80

1 Piece(s) 13 Day(s) or more 1800 870 1742 504-8214 153kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon