(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 1,800 mm, 5 Shelf Type)

Medium Capacity Bolted Shelf Model R3 (300 kg Type, Height 1,800 mm, 5 Shelf Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 63,058.24 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R3-6355
R3-6365
R3-6395
R3-6455
R3-6465
R3-6495
R3-6555
R3-6565
R3-6595
R3-6655
R3-6665
R3-6695
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass 内容量

₹ 63,058.24

1 Piece(s) 13 Day(s) or more 900 450 842 505-1487 51.8kg 1 unit

₹ 71,513.09

1 Piece(s) 13 Day(s) or more 900 600 842 505-1568 61.2kg 1 unit

₹ 90,937.45

1 Piece(s) 13 Day(s) or more 900 870 842 505-1649 79.8kg 1 unit

₹ 74,291.42

1 Piece(s) 13 Day(s) or more 1200 450 1142 505-1495 64.4kg 1 unit

₹ 83,939.80

1 Piece(s) 13 Day(s) or more 1200 600 1142 505-1576 72.3kg 1 unit

₹ 111,857.89

1 Piece(s) 13 Day(s) or more 1200 870 1142 505-1657 103kg 1 unit

₹ 83,665.40

1 Piece(s) 13 Day(s) or more 1500 450 1442 505-1720 76.2kg 1 unit

₹ 96,172.45

1 Piece(s) 13 Day(s) or more 1500 600 1442 505-1801 84.6kg 1 unit

₹ 128,567.62

1 Piece(s) 13 Day(s) or more 1500 870 1442 505-1886 124kg 1 unit

₹ 98,211.76

1 Piece(s) 13 Day(s) or more 1800 450 1742 505-1738 90.2kg 1 unit

₹ 110,540.44

1 Piece(s) 13 Day(s) or more 1800 600 1742 505-1819 102kg 1 unit

₹ 152,932.00

1 Piece(s) 13 Day(s) or more 1800 870 1742 505-1894 150kg 1 unit

Basic Specifications

Product Description

[Features]
· Main part is secured with bolts to provide a robust structure with excellent durability that is resistant to torsional forces.
· Colored green to gently fit into different environments including offices, stores, distribution centers, factories, etc.
· The height of each shelf board can be freely changed at a pitch of 50 mm.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.

Part Number
R3-6355
R3-6365
R3-6395
R3-6455
R3-6465
R3-6495
R3-6555
R3-6565
R3-6595
R3-6655
R3-6665
R3-6695
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
Trusco Code Mass 内容量

₹ 63,058.24

1 Piece(s) 13 Day(s) or more 900 450 842 505-1487 51.8kg 1 unit

₹ 71,513.09

1 Piece(s) 13 Day(s) or more 900 600 842 505-1568 61.2kg 1 unit

₹ 90,937.45

1 Piece(s) 13 Day(s) or more 900 870 842 505-1649 79.8kg 1 unit

₹ 74,291.42

1 Piece(s) 13 Day(s) or more 1200 450 1142 505-1495 64.4kg 1 unit

₹ 83,939.80

1 Piece(s) 13 Day(s) or more 1200 600 1142 505-1576 72.3kg 1 unit

₹ 111,857.89

1 Piece(s) 13 Day(s) or more 1200 870 1142 505-1657 103kg 1 unit

₹ 83,665.40

1 Piece(s) 13 Day(s) or more 1500 450 1442 505-1720 76.2kg 1 unit

₹ 96,172.45

1 Piece(s) 13 Day(s) or more 1500 600 1442 505-1801 84.6kg 1 unit

₹ 128,567.62

1 Piece(s) 13 Day(s) or more 1500 870 1442 505-1886 124kg 1 unit

₹ 98,211.76

1 Piece(s) 13 Day(s) or more 1800 450 1742 505-1738 90.2kg 1 unit

₹ 110,540.44

1 Piece(s) 13 Day(s) or more 1800 600 1742 505-1819 102kg 1 unit

₹ 152,932.00

1 Piece(s) 13 Day(s) or more 1800 870 1742 505-1894 150kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon