(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Dedicated Base Plates for Medium Capacity Bolted Shelf Model R3

Dedicated Base Plates for Medium Capacity Bolted Shelf Model R3

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RM-V

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Width dimension(mm)
    70
  • Depth(mm)
    75
  • Height Dimension(mm)
    34.2
  • Conform
    For R3 Type
  • Trusco Code
    511-1226
  • Features
    Suitable for fixing R3-type medium shelving to the floor.
  • Mass(g/Set)
    200
  • Specifications
    For 1 post
  • Caution
    Silver Color
  • Recommended anchor
    C-850BT (Sold Separately)
  • Set Content
    Post Mounting Screw M8 x 15 mm x 2 sets
  • Amount Of Content
    1 Set (Strut Mounting Bolt M8 x 15 mm: 2 Sets, Metallic Base: 1 pc)
Part Number
RM-V
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 363.00

4 Piece(s) 14 Day(s) or more 1 Set (Strut Mounting Bolt M8 x 15 mm: 2 Sets, Metallic Base: 1 pc)

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Width dimension(mm)
    70
  • Depth(mm)
    75
  • Height Dimension(mm)
    34.2
  • Conform
    For R3 Type
  • Trusco Code
    511-1226
  • Features
    Suitable for fixing R3-type medium shelving to the floor.
  • Mass(g/Set)
    200
  • Specifications
    For 1 post
  • Caution
    Silver Color
  • Recommended anchor
    C-850BT (Sold Separately)
  • Set Content
    Post Mounting Screw M8 x 15 mm x 2 sets
  • Amount Of Content
    1 Set (Strut Mounting Bolt M8 x 15 mm: 2 Sets, Metallic Base: 1 pc)

Product Description

[Features]
· Suitable for fixing R3-type medium shelving to the floor.

Specifications of RM-V

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Width dimension(mm)
    70
  • Depth(mm)
    75
  • Height Dimension(mm)
    34.2
  • Conform
    For R3 Type
  • Trusco Code
    511-1226
  • Features
    Suitable for fixing R3-type medium shelving to the floor.
  • Mass(g/Set)
    200
  • Specifications
    For 1 post
  • Caution
    Silver Color
  • Recommended anchor
    C-850BT (Sold Separately)
  • Set Content
    Post Mounting Screw M8 x 15 mm x 2 sets
  • Amount Of Content
    1 Set (Strut Mounting Bolt M8 x 15 mm: 2 Sets, Metallic Base: 1 pc)
Part Number
RM-V
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 363.00

4 Piece(s) 14 Day(s) or more 1 Set (Strut Mounting Bolt M8 x 15 mm: 2 Sets, Metallic Base: 1 pc)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1