(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Beams, Mid Shelf Brackets, Top Shelf Brackets, Columns, Shelf Boards and Reinforcement Crosspieces for Small To Medium Capacity and Medium Capacity Boltless Shelves

Optional Beams, Mid Shelf Brackets, Top Shelf Brackets, Columns, Shelf Boards and Reinforcement Crosspieces for Small To Medium Capacity and Medium Capacity Boltless Shelves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 789.99 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MM-NU5-NG
MM-NU6-NG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Conform Trusco Code Mass 内容量

₹ 789.99

4 Piece(s) 6 Day(s) or more 471 For depth 471mm 511-0807 1kg 1 pc.

₹ 902.01

4 Piece(s) 5 Day(s) or more 571 For depth 571mm 511-0815 1.1kg 1 pc.

Basic Specifications

Product Description

Light and medium-weight shelf posts, beams, inner-shelf- shelves, shelf boards and reinforced rails that are all excellent in durability.
[Features]
· The use of a lock pin is indispensable for light to medium duty shelf support.
· Rack part that constitutes the shelves of M1.5 to M5.
· Cross section is excellently shaped to provide outstanding durability.
· One resin base is included.
· Neo gray in color.
[Applications]
· Can be used for replacing parts and for expansion.

Part Number
MM-NU5-NG
MM-NU6-NG
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Conform Trusco Code Mass 内容量

₹ 789.99

4 Piece(s) 6 Day(s) or more 471 For depth 471mm 511-0807 1kg 1 pc.

₹ 902.01

4 Piece(s) 5 Day(s) or more 571 For depth 571mm 511-0815 1.1kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Neo Gray

Warning

●Please be sure to use the locking pin.
X
whatsapp-qr whatsapp-icon