(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting type | Frontage (mm) |
Depth (mm) |
Height (mm) |
Number of Top/Bottom Shelf Levels (Level) |
Product Type | Other | Type Details | Effective Width (mm) |
Trusco Code | Mass | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 31,007.29 |
1 Piece(s) | 9 Day(s) or more | - | 1220 | 460 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2161 | 7.4kg | 1 pc. | ||
₹ 34,088.11 |
1 Piece(s) | 10 Day(s) or more | - | 1520 | 460 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2233 | 9kg | 1 pc. | ||
₹ 38,496.62 |
1 Piece(s) | 10 Day(s) or more | - | 1820 | 460 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2241 | 10.7kg | 1 pc. | ||
₹ 138,588.93 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1220 | 460 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2179 | 33.6kg | 1 unit | ||
₹ 150,910.85 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 460 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2187 | 40kg | 1 unit | ||
₹ 168,543.55 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1820 | 460 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2195 | 46.8kg | 1 unit | ||
₹ 141,340.09 |
1 Piece(s) | 9 Day(s) or more | Single Unit Type | 1220 | 460 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2209 | 34kg | 1 unit | ||
₹ 153,662.02 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 460 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2217 | 40.4kg | 1 unit | ||
₹ 171,293.38 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1820 | 460 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2225 | 47.2kg | 1 unit | ||
₹ 144,470.42 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1220 | 460 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2250 | 35.2kg | 1 unit | ||
₹ 156,791.00 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 460 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2268 | 41.6kg | 1 unit | ||
₹ 174,425.04 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1820 | 460 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2276 | 48.4kg | 1 unit | ||
₹ 36,311.20 |
1 Piece(s) | 10 Day(s) or more | - | 1220 | 610 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2284 | 9.3kg | 1 pc. | ||
₹ 41,102.49 |
1 Piece(s) | 10 Day(s) or more | - | 1520 | 610 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2357 | 11.3kg | 1 pc. | ||
₹ 44,900.29 |
1 Piece(s) | 10 Day(s) or more | - | 1820 | 610 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2365 | 13.4kg | 1 pc. | ||
₹ 159,801.91 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1220 | 610 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2292 | 41.2kg | 1 unit | ||
₹ 178,965.69 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 610 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2306 | 49.2kg | 1 unit | ||
₹ 194,109.67 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1820 | 610 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2314 | 57.5kg | 1 unit | ||
₹ 162,551.75 |
1 Piece(s) | 9 Day(s) or more | Single Unit Type | 1220 | 610 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2322 | 41.6kg | 1 unit | ||
₹ 181,715.53 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 610 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2331 | 49.6kg | 1 unit | ||
₹ 196,908.05 |
1 Piece(s) | 9 Day(s) or more | Single Unit Type | 1820 | 610 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2349 | 58kg | 1 unit | ||
₹ 165,683.40 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1220 | 610 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2373 | 42.8kg | 1 unit | ||
₹ 184,844.51 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 610 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2381 | 50.8kg | 1 unit | ||
₹ 200,037.04 |
1 Piece(s) | 9 Day(s) or more | Single Unit Type | 1820 | 610 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2390 | 59.2kg | 1 unit |
[Features]
· Optimal for clean environments where sanitation control is required.
[Applications]
· Optimal uses: Kitchens, refrigerators, freezers, research facilities, semiconductor factories, clean rooms, precision instruments, chemistry, electronic parts, various types of wagons, hospitals, food production, medical instruments
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting type | Frontage (mm) |
Depth (mm) |
Height (mm) |
Number of Top/Bottom Shelf Levels (Level) |
Product Type | Other | Type Details | Effective Width (mm) |
Trusco Code | Mass | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 31,007.29 |
1 Piece(s) | 9 Day(s) or more | - | 1220 | 460 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2161 | 7.4kg | 1 pc. | ||
₹ 34,088.11 |
1 Piece(s) | 10 Day(s) or more | - | 1520 | 460 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2233 | 9kg | 1 pc. | ||
₹ 38,496.62 |
1 Piece(s) | 10 Day(s) or more | - | 1820 | 460 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2241 | 10.7kg | 1 pc. | ||
₹ 138,588.93 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1220 | 460 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2179 | 33.6kg | 1 unit | ||
₹ 150,910.85 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 460 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2187 | 40kg | 1 unit | ||
₹ 168,543.55 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1820 | 460 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2195 | 46.8kg | 1 unit | ||
₹ 141,340.09 |
1 Piece(s) | 9 Day(s) or more | Single Unit Type | 1220 | 460 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2209 | 34kg | 1 unit | ||
₹ 153,662.02 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 460 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2217 | 40.4kg | 1 unit | ||
₹ 171,293.38 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1820 | 460 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2225 | 47.2kg | 1 unit | ||
₹ 144,470.42 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1220 | 460 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2250 | 35.2kg | 1 unit | ||
₹ 156,791.00 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 460 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2268 | 41.6kg | 1 unit | ||
₹ 174,425.04 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1820 | 460 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2276 | 48.4kg | 1 unit | ||
₹ 36,311.20 |
1 Piece(s) | 10 Day(s) or more | - | 1220 | 610 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2284 | 9.3kg | 1 pc. | ||
₹ 41,102.49 |
1 Piece(s) | 10 Day(s) or more | - | 1520 | 610 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2357 | 11.3kg | 1 pc. | ||
₹ 44,900.29 |
1 Piece(s) | 10 Day(s) or more | - | 1820 | 610 | - | - | Lightweight Type Options | Option | Additional shelf board | - | 458-2365 | 13.4kg | 1 pc. | ||
₹ 159,801.91 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1220 | 610 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2292 | 41.2kg | 1 unit | ||
₹ 178,965.69 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 610 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2306 | 49.2kg | 1 unit | ||
₹ 194,109.67 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1820 | 610 | 1390 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2314 | 57.5kg | 1 unit | ||
₹ 162,551.75 |
1 Piece(s) | 9 Day(s) or more | Single Unit Type | 1220 | 610 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2322 | 41.6kg | 1 unit | ||
₹ 181,715.53 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 610 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2331 | 49.6kg | 1 unit | ||
₹ 196,908.05 |
1 Piece(s) | 9 Day(s) or more | Single Unit Type | 1820 | 610 | 1590 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2349 | 58kg | 1 unit | ||
₹ 165,683.40 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1220 | 610 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1150 | 458-2373 | 42.8kg | 1 unit | ||
₹ 184,844.51 |
1 Piece(s) | 10 Day(s) or more | Single Unit Type | 1520 | 610 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1450 | 458-2381 | 50.8kg | 1 unit | ||
₹ 200,037.04 |
1 Piece(s) | 9 Day(s) or more | Single Unit Type | 1820 | 610 | 1900 | 4 | Lightweight Type (~ 200 Kg) | - | - | 1750 | 458-2390 | 59.2kg | 1 unit |
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy