Loading...

Craft scissors (for flower arrangement)

Brand :
ARS

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Can be used in all areas of horticultural and agricultural work, gardening and flower arranging for tasks such as branch training, harvesting, cutting gardening supplies (such as twine, sacks, fertilizer bags and netting) and flower maintenance. Superior sharpness and ease of use. Flower maintenance and arranging. Horticultural work. For craft work.

Features

●Active in every scene of gardening/farm work/home garden/flower arrangement, such as cutting, harvesting, cutting of garden supplies(string, bag, soil bag, fertilizer bag, net etc), care of flowers.

Specification

●Cutting Performance(mm):6
●Blade Length(mm):40
●Total Length(mm):160
●SPQ(piece):10

Materials

●Blade: High Carbon Knife Steel
●Grip: Polypropylene(PP)

Accessories

●Cap
●Name seal with excellent water resistance
Craft scissors (for flower arrangement) | ARS | MISUMI India