(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Portable Light, LED Light - Lantern Type

Portable Light, LED Light - Lantern Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Specifications of TSLX-2R93A-R

  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    10
  • Power Supply
    Dry Cell Battery AAA
  • Total Luminous Flux(lm)
    100
  • Outer Diameter(mm)
    42
  • Overall Length(mm)
    159
  • Collar
    Red
  • Number of batteries(pc.)
    3
  • Trusco Code
    384-1791
  • Mass(g)
    180
  • Material
    Aluminum
  • Accessory
    Strap
  • Amount Of Content
    1 pc.
Part Number
TSLX-2R93A-R
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 6,990.11

1 Piece(s) 8 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· It is a slim, compact and flexible model that can be used as a flashlight or lantern.

Specifications of TSLX-2R93A-R

  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    10
  • Power Supply
    Dry Cell Battery AAA
  • Total Luminous Flux(lm)
    100
  • Outer Diameter(mm)
    42
  • Overall Length(mm)
    159
  • Collar
    Red
  • Number of batteries(pc.)
    3
  • Trusco Code
    384-1791
  • Mass(g)
    180
  • Material
    Aluminum
  • Accessory
    Strap
  • Amount Of Content
    1 pc.
Part Number
TSLX-2R93A-R
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 6,990.11

1 Piece(s) 8 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Product Specifications

Specification

●Total Luminous Flux(lm):100
●Outer Diameter x H(mm):42 x 159
●SPQ(piece):12
●Power Supply: AAA Dry Battery(3 pieces) Sold Separately
●Max Lighting Time: 10 Hours

Materials

●Aluminum
X
whatsapp-qr whatsapp-icon
Close

Comparison list