(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Portable Light, LED Clip Light - Total Luminous Flux 30 lm - Flexible

Portable Light, LED Clip Light - Total Luminous Flux 30 lm - Flexible

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of TLC-223N

  • Product Type
    LED Type
  • Type
    Clip Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    3
  • Power Supply
    Dry Cell Battery AAA
  • Total Luminous Flux(lm)
    30
  • Size(mm)
    Width 33 x Depth 27.3 x Height 258
  • Number of batteries(pc.)
    2
  • Trusco Code
    374-5988
  • Mass(g)
    32
  • Material
    Plastic
  • Accessory
    NA
  • Amount Of Content
    1 pc.

Loading...

Part Number
TLC-223N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,064.05

5 Piece(s) 6 Day(s) or more 1 pc.

Product Description

[Features]
· Clip can be mounted anyway.
· The lighting direction and angle can be adjusted freely as it employs a flexible cord.

Specifications of TLC-223N

  • Product Type
    LED Type
  • Type
    Clip Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    3
  • Power Supply
    Dry Cell Battery AAA
  • Total Luminous Flux(lm)
    30
  • Size(mm)
    Width 33 x Depth 27.3 x Height 258
  • Number of batteries(pc.)
    2
  • Trusco Code
    374-5988
  • Mass(g)
    32
  • Material
    Plastic
  • Accessory
    NA
  • Amount Of Content
    1 pc.

Loading...

Part Number
TLC-223N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,064.05

5 Piece(s) 6 Day(s) or more 1 pc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list