(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.
LED Clip Light - Total Luminous Flux 10 lm

LED Clip Light - Total Luminous Flux 10 lm

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· A flexible clip that rotates 360° and can be easily attached anywhere.
· By attaching the clip to a helmet, hat, pocket, etc., various work can be done with hands free.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Clip Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    15
  • Power Supply
    Dry Cell Battery AAA
  • Total Luminous Flux(lm)
    10
  • Size(mm)
    Width 26 x Depth 110 x Height 63
  • Number of batteries(pc.)
    2
  • Trusco Code
    381-8560
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : TLC-113N
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Clip Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    15
  • Power Supply
    Dry Cell Battery AAA
  • Total Luminous Flux(lm)
    10
  • Size(mm)
    Width 26 x Depth 110 x Height 63
  • Number of batteries(pc.)
    2
  • Trusco Code
    381-8560
  • Mass(g)
    28
  • Material
    Plastic
  • Accessory
    NA

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support