- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lubricant, Urea Grease (Long Life, Water Resistant Grease)
Specifications of NO1414
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -20~180℃
-
- Mass(g)
- 415
-
- Color
- Light Brown
-
- Body / Option
- Main Body
-
- Trusco Code
- 171-8061
-
- Features
- Urea based grease that forms a strong film and prevents creaking noises and lubrication problems.
-
- Use
- For greasing pilot bearings, clutch bearings, conveyor belts, injection molding machines, etc.
-
- Main Components
- Grease, Petroleum Solvent
-
- Amount Of Content
- 1 pc (430 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 917.87
|
5 Piece(s)
|
|
8 Day(s) or more
|
1 pc (430 ml) |
Basic Specifications
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -20~180℃
-
- Mass(g)
- 415
-
- Color
- Light Brown
-
- Body / Option
- Main Body
-
- Trusco Code
- 171-8061
-
- Features
- Urea based grease that forms a strong film and prevents creaking noises and lubrication problems.
-
- Use
- For greasing pilot bearings, clutch bearings, conveyor belts, injection molding machines, etc.
-
- Main Components
- Grease, Petroleum Solvent
-
- Amount Of Content
- 1 pc (430 ml)
Product Description
[Features]
· Urea based grease that forms a strong film and prevents creaking noises and lubrication problems.
· Superior in mechanical stability, with resistance to softening and no outflow or scattering.
· Easy-to-handle oil mist that is highly permeable.
· Product exempt from the Ordinance on Prevention of Organic Solvent Poisoning of Japan.
[Applications]
· For greasing pilot bearings, clutch bearings, conveyor belts, injection molding machines, etc.
Specifications of NO1414
-
- Type
- Spray
-
- Function
- Sustainability
-
- Operating Temperature Range
- -20~180℃
-
- Mass(g)
- 415
-
- Color
- Light Brown
-
- Body / Option
- Main Body
-
- Trusco Code
- 171-8061
-
- Features
- Urea based grease that forms a strong film and prevents creaking noises and lubrication problems.
-
- Use
- For greasing pilot bearings, clutch bearings, conveyor belts, injection molding machines, etc.
-
- Main Components
- Grease, Petroleum Solvent
-
- Amount Of Content
- 1 pc (430 ml)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 917.87
|
5 Piece(s)
|
|
8 Day(s) or more
|
1 pc (430 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy