(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Replacement Blade for Mechanical Saw【10 Pieces Per Package】

Replacement Blade for Mechanical Saw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,357₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spare blades for mechanical saws used for cutting automobile panels, etc.
A set of 10 blades with 32 ridges for steel plates.

Features

●Even during start and work without stalling, automobile panels and thick cuts can be done smoothly.

Usage

●Cutting of automobile panels for new collision safety standard.

Specification

●Blade Shape:32 Ridges for Iron Plate
●Q'ty Per Bag(sheet):10
●SPQ(bag):1
●Working Air Pressure: 0.48 to 0.68MPa
●Compatible Replacement Blade: 32 Ridge(1025-49 A)

Accessories

●With 32T bladex1 and round filex1
Part Number
1025-49A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 10,357.24

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Replacement Blade Blade Shape 32 teeth for iron plate Number of Packets(Sheets) 10
Trusco Code 390-1637 Mass 70 g/Bag

Please check the type/dimensions/specifications of the part 1025-49A in the Replacement Blade for Mechanical Saw series.