(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ Smooth cutting of automobile panels and thick materials without stalling at the start and during work
[Applications]
・ Cutting automobile panels that comply with the new collision safety standards
Exhaust | Rear | Operating Air Pressure(Mpa) | 0.48~0.68 | Stroke Length(mm) | 9 |
---|---|---|---|---|---|
Number of Strokes(Times/min) | 6000 | Air Consumption(m3/min) | 0.3 | Total Length(mm) | 235 |
Hose Take-in Port | PT1/4 | Applicable replacement blades | 24 teeth (1025-50A), 32 teeth (1025-49A) | Trusco Code | 251-3277 |
Mass | 1000g | Use | Can be used to cut automobile panels compatible with the new collision safety standards. | Accessories | 24, 32 teeth blades, round file 1 each |
Product's Cutting Capacity(mm) | Steel Plate 4 |
Please check the type/dimensions/specifications of the part SI-4730 in the Mechanical Saw series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy