(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

(Merry) File for Fil-Saw

(Merry) File for Fil-Saw

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Merry) File for Fil-Saw
  • (Merry) File for Fil-Saw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      880₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a file dedicated for Fil Saw.
There are 2 shapes: flat file and round file.

Features

●Optimum for saw work and file work.
●Most suitable for sheet metal, sheet metal and molding die.
●Compact, lightweight.

Usage

●For cutting of thin steel sheet.
●For burring.

Specification

●Total Length(mm):105
●Compatible Model:AF5A, AF10S
●SPQ(piece):1
●Working Air Pressure: 0.5 to 0.6MPa
●Compatible Replacement Blade: Fil-Saw Exclusive Blade
Part Number
AFF50
AFR50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape Trusco Code

₹ 879.93

2 Piece(s) 6 Day(s) or more Flat file336-6677

₹ 896.00

2 Piece(s) 5 Day(s) or more Round File336-6685

Loading...

  1. 1

Basic Information

Overall Length(mm) 105 Type file Mass 14g