(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Saw 603

Air Saw 603
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      41,168₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stroke width of 25 mm greatly contributes to work efficiency.
[Applications]
· For cutting double-layer steel plate parts, etc. of automobile steel plates.

Part Number
603
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 41,168.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Exhaust Rear Operating Air Pressure(Mpa) 0.4–0.6 Stroke Length(mm) 25
Number of Strokes(Times/min) 5000 Air Consumption(m3/min) 0.17 Total Length(mm) 272
Hose Take-in Port Rc1/4 Trusco Code 406-8823 Mass(g) 960
Use For cutting double-layer steel plate parts, etc. of automobile steel plates. Accessories Saw Blade: 18T 5 Sheets, 24T 5 Sheets

Please check the type/dimensions/specifications of the part 603 in the Air Saw 603 series.

X
whatsapp-qr whatsapp-icon