(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Suitable Bolt Diameter(φ/mm) | 14 | Operating Air Pressure(Mpa) | 0.62 |
---|---|---|---|
Socket Insertion Angle(mm) | 12.7 | Maximum Tightening Torque(N▪m) | 350 |
Number of No-load Revolutions(rpm) | 210 | Air Consumption(m³/min) | 0.6 |
Exhaust | Rear | Hose Fixing Port | NPT1/4 |
Total Length(mm) | 580 | Trusco Code | 332-1215 |
Mass(g) | 4150 | Specifications | Built-In Regulator |
Show More | |||
Use | Ideal for Work That Requires High Torque and Agricultural Equipment Claw Replacement | - | - |
Show Less |
Caution
Loading...
Suitable Bolt Diameter(φ/mm) | 14 | Operating Air Pressure(Mpa) | 0.62 |
---|---|---|---|
Socket Insertion Angle(mm) | 12.7 | Maximum Tightening Torque(N▪m) | 350 |
Number of No-load Revolutions(rpm) | 210 | Air Consumption(m³/min) | 0.6 |
Exhaust | Rear | Hose Fixing Port | NPT1/4 |
Total Length(mm) | 580 | Trusco Code | 332-1215 |
Mass(g) | 4150 | Specifications | Built-In Regulator |
Show More | |||
Use | Ideal for Work That Requires High Torque and Agricultural Equipment Claw Replacement | - | - |
Show Less |
Loading...
Suitable Bolt Diameter(φ/mm) | 14 | Operating Air Pressure(Mpa) | 0.62 |
---|---|---|---|
Socket Insertion Angle(mm) | 12.7 | Maximum Tightening Torque(N▪m) | 350 |
Number of No-load Revolutions(rpm) | 210 | Air Consumption(m³/min) | 0.6 |
Exhaust | Rear | Hose Fixing Port | NPT1/4 |
Total Length(mm) | 580 | Trusco Code | 332-1215 |
Mass(g) | 4150 | Specifications | Built-In Regulator |
Show More | |||
Use | Ideal for Work That Requires High Torque and Agricultural Equipment Claw Replacement | - | - |
Show Less |
[Features]
· Even stiff bolts can be removed by hand with the built-in impact ratchet mechanism.
[Applications]
· Work that requires high torque.
· Ideal for replacing the blades of agricultural equipment.
Loading...
Suitable Bolt Diameter(φ/mm) | 14 | Operating Air Pressure(Mpa) | 0.62 |
---|---|---|---|
Socket Insertion Angle(mm) | 12.7 | Maximum Tightening Torque(N▪m) | 350 |
Number of No-load Revolutions(rpm) | 210 | Air Consumption(m³/min) | 0.6 |
Exhaust | Rear | Hose Fixing Port | NPT1/4 |
Total Length(mm) | 580 | Trusco Code | 332-1215 |
Mass(g) | 4150 | Specifications | Built-In Regulator |
Show More | |||
Use | Ideal for Work That Requires High Torque and Agricultural Equipment Claw Replacement | - | - |
Show Less |
Caution
Loading...
Loading...
Loading...
Suitable Bolt Diameter(φ/mm) | 14 | Operating Air Pressure(Mpa) | 0.62 |
---|---|---|---|
Socket Insertion Angle(mm) | 12.7 | Maximum Tightening Torque(N▪m) | 350 |
Number of No-load Revolutions(rpm) | 210 | Air Consumption(m³/min) | 0.6 |
Exhaust | Rear | Hose Fixing Port | NPT1/4 |
Total Length(mm) | 580 | Trusco Code | 332-1215 |
Mass(g) | 4150 | Specifications | Built-In Regulator |
Show More | |||
Use | Ideal for Work That Requires High Torque and Agricultural Equipment Claw Replacement | - | - |
Show Less |
Suitable Bolt Diameter(φ/mm) | 14 | Operating Air Pressure(Mpa) | 0.62 | Socket Insertion Angle(mm) | 12.7 |
---|---|---|---|---|---|
Maximum Tightening Torque(N▪m) | 350 | Number of No-load Revolutions(rpm) | 210 | Air Consumption(m³/min) | 0.6 |
Exhaust | Rear | Hose Fixing Port | NPT1/4 | Total Length(mm) | 580 |
Trusco Code | 332-1215 | Mass(g) | 4150 | Specifications | Built-In Regulator |
Use | Ideal for Work That Requires High Torque and Agricultural Equipment Claw Replacement |
Please check the type/dimensions/specifications of the part SP-1170 in the Hybrid Ratchet Jumbo series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy