(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

RATCHEPACT

RATCHEPACT

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • RATCHEPACT
  • RATCHEPACT
  • RATCHEPACT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,563₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
·A ratchet wrench with a built-in impact mechanism that surpasses the common sense of ratchet wrenches, with little recoil and high power.
·It rotates twice as fast as a normal ratchet and has excellent workability.
·It has a built-in regulator.
[Applications]
·For work in hard-to-reach places such as automobile engine compartments.

Features

●The inpact mechanism built-in unprecedented ratchet wrench, which has high power with less reaction.
●Rotating speed is 2 times faster than normal ratchet, and usability is excellent.
●Regulator is built in.

Usage

●For work in places where hands are difficult to enter, such as the engine room of an automobile.

Specification

●Capacity Bolt Diameter(mm):10
●Hose Mounting Port:NPT1/4
●Exhaust:Back
●Working Air Pressure: 0.62MPa

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
SP-7722A
SP-7731
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSocket Insertion Angle
(mm)
Maximum Tightening Torque
(N▪m)
Number of No-load Revolutions
(rpm)
Air Consumption
(m³/min)
Total Length
(mm)
Trusco Code Mass
(g)

₹ 22,562.84

1 Piece(s) 5 Day(s) or more 9.5405000.4156342-9148600

₹ 33,201.75

1 Piece(s) 5 Day(s) or more 12.7904500.5295390-09591400

Loading...

  1. 1

Basic Information

Suitable Bolt Diameter(φ/mm) 10 Operating Air Pressure(Mpa) 0.62 Exhaust Rear
Hose Fixing Port Rc1/4 Use For Working in Hard-To-Reach Places like Automobile Engine Compartments Feature 1 A ratchet wrench with built-in impact mechanism that surpasses the conventional ratchet wrench. Produces less recoil and high power
Feature 2 Rotates twice as fast as normal ratchets, achieving excellent workability Feature 3 Built-In Regulator Precaution 1 Tightening torque is a standard value.
Precaution 2 Torque value changes depending on conditions.