(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Ratchet Wrench (Offset Wrench Type)

Air Ratchet Wrench (Offset Wrench Type)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Suitable Bolt Diameter(φ/mm)10Operating Air Pressure(Mpa)0.6
Maximum Tightening Torque(N▪m)30Number of No-load Revolutions(rpm)450
Air Consumption(m³/min)0.19ExhaustRear
Hose Fixing PortRc1/4Total Length(mm)210
Trusco Code390-1670Mass(g)540
Accessories8 mm, 10 mm, 12 mm, 14 mm, dedicated socket.SpecificationsOffset Wrench Type
Show More
Opposite side dimension(mm)8・10・12・14・17UseIt is suitable for removing and attaching of door hinges, hood hinges, and bolts.
Show Less

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Suitable Bolt Diameter(φ/mm)10Operating Air Pressure(Mpa)0.6
Maximum Tightening Torque(N▪m)30Number of No-load Revolutions(rpm)450
Air Consumption(m³/min)0.19ExhaustRear
Hose Fixing PortRc1/4Total Length(mm)210
Trusco Code390-1670Mass(g)540
Accessories8 mm, 10 mm, 12 mm, 14 mm, dedicated socket.SpecificationsOffset Wrench Type
Show More
Opposite side dimension(mm)8・10・12・14・17UseIt is suitable for removing and attaching of door hinges, hood hinges, and bolts.
Show Less

Loading...

Configured Specifications

Suitable Bolt Diameter(φ/mm)10Operating Air Pressure(Mpa)0.6
Maximum Tightening Torque(N▪m)30Number of No-load Revolutions(rpm)450
Air Consumption(m³/min)0.19ExhaustRear
Hose Fixing PortRc1/4Total Length(mm)210
Trusco Code390-1670Mass(g)540
Accessories8 mm, 10 mm, 12 mm, 14 mm, dedicated socket.SpecificationsOffset Wrench Type
Show More
Opposite side dimension(mm)8・10・12・14・17UseIt is suitable for removing and attaching of door hinges, hood hinges, and bolts.
Show Less

Product Description

[Features]
· Offset wrench air type ideal for fastening and removing work in narrow spaces. Flip over for reverse rotation.
[Applications]
· It is suitable for removing and attaching of door hinges, hood hinges, and bolts.

Air Ratchet Wrench (Offset Wrench Type)
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Suitable Bolt Diameter(φ/mm)10Operating Air Pressure(Mpa)0.6
Maximum Tightening Torque(N▪m)30Number of No-load Revolutions(rpm)450
Air Consumption(m³/min)0.19ExhaustRear
Hose Fixing PortRc1/4Total Length(mm)210
Trusco Code390-1670Mass(g)540
Accessories8 mm, 10 mm, 12 mm, 14 mm, dedicated socket.SpecificationsOffset Wrench Type
Show More
Opposite side dimension(mm)8・10・12・14・17UseIt is suitable for removing and attaching of door hinges, hood hinges, and bolts.
Show Less

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Suitable Bolt Diameter(φ/mm)10Operating Air Pressure(Mpa)0.6
Maximum Tightening Torque(N▪m)30Number of No-load Revolutions(rpm)450
Air Consumption(m³/min)0.19ExhaustRear
Hose Fixing PortRc1/4Total Length(mm)210
Trusco Code390-1670Mass(g)540
Accessories8 mm, 10 mm, 12 mm, 14 mm, dedicated socket.SpecificationsOffset Wrench Type
Show More
Opposite side dimension(mm)8・10・12・14・17UseIt is suitable for removing and attaching of door hinges, hood hinges, and bolts.
Show Less

Features

●Air type box end wrench optimum for tightening and removal work at the narrow space . Use the reverse rotation inside out.

Usage

●It demonstrates significant power on removing door hinges, bonnet hinges and bolts.

Specification

●Capacity Bolt Diameter(mm):10
●Across-Flats Dimension(mm):8/10/12/14/17
●Max Tightening Torque(N・m):30
●No Load Speed(min-1):450
●Air Consumption(m3/min):0.19
●Hose Mounting Port:Rc1/4
●Exhaust:Back
●Total Length(mm):210
●Working Air Pressure: 0.6MPa
●Box End Wrench Type

Accessories

●Socket dedicated for 8mm, 10mm, 12mm and 14mm.

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
SI-1288
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 28,444.18

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Suitable Bolt Diameter(φ/mm) 10 Operating Air Pressure(Mpa) 0.6 Maximum Tightening Torque(N▪m) 30
Number of No-load Revolutions(rpm) 450 Air Consumption(m³/min) 0.19 Exhaust Rear
Hose Fixing Port Rc1/4 Total Length(mm) 210 Trusco Code 390-1670
Mass(g) 540 Accessories 8 mm, 10 mm, 12 mm, 14 mm, dedicated socket. Specifications Offset Wrench Type
Opposite side dimension(mm) 8・10・12・14・17 Use It is suitable for removing and attaching of door hinges, hood hinges, and bolts.

Please check the type/dimensions/specifications of the part SI-1288 in the Air Ratchet Wrench (Offset Wrench Type) series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list