(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
·A 9-step vertical swivel head that makes working in tight spaces easier.
·Equipped with a one-touch release mechanism that leaves no socket left behind.
·Ratchet part is 3 times more durable (compared to our company).
·Comes with a lever regulator.
[Applications]
·Automobile maintenance and disassembly work.
Suitable Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.6 | Socket Insertion Angle(mm) | 9.5 |
---|---|---|---|---|---|
Maximum Tightening Torque(N▪m) | 40 | Number of No-load Revolutions(rpm) | 250 | Air Consumption(m³/min) | 0.19 |
Exhaust | Rear | Hose Fixing Port | PT1/4 | Total Length(mm) | 192 |
Trusco Code | 336-6707 | Mass(g) | 620 | Use | For automobile maintenance and disassembly. |
Please check the type/dimensions/specifications of the part SI-1241A in the SHINANO, Air Ratchet Wrench, 9-Step Up/Down Flexible Head series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy