(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Mini Ratchet (Single-Action Release Type)

Air Mini Ratchet (Single-Action Release Type)

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Suitable Bolt Diameter(φ/mm)8Operating Air Pressure(Mpa)0.6
Socket Insertion Angle(mm)9.5Maximum Tightening Torque(N▪m)30
Number of No-load Revolutions(rpm)350Air Consumption(m³/min)0.17
ExhaustRearHose Fixing PortRc1/8
Total Length(mm)125Trusco Code297-1861
Mass(g)425UseFor automobile maintenance and disassembly. Removal of automobile plate metal bumpers, fenders, etc. For Packaging.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Suitable Bolt Diameter(φ/mm)8Operating Air Pressure(Mpa)0.6
Socket Insertion Angle(mm)9.5Maximum Tightening Torque(N▪m)30
Number of No-load Revolutions(rpm)350Air Consumption(m³/min)0.17
ExhaustRearHose Fixing PortRc1/8
Total Length(mm)125Trusco Code297-1861
Mass(g)425UseFor automobile maintenance and disassembly. Removal of automobile plate metal bumpers, fenders, etc. For Packaging.

Loading...

Configured Specifications

Suitable Bolt Diameter(φ/mm)8Operating Air Pressure(Mpa)0.6
Socket Insertion Angle(mm)9.5Maximum Tightening Torque(N▪m)30
Number of No-load Revolutions(rpm)350Air Consumption(m³/min)0.17
ExhaustRearHose Fixing PortRc1/8
Total Length(mm)125Trusco Code297-1861
Mass(g)425UseFor automobile maintenance and disassembly. Removal of automobile plate metal bumpers, fenders, etc. For Packaging.

Product Description

[Features]
· With a push type one-touch release mechanism anvil, there are no sockets left behind.
[Applications]
· Automobile maintenance and disassembly work.
· Attachment and removal of automobile plate metal bumpers and fenders, etc.
· Packing work.

Air Mini Ratchet (Single-Action Release Type)

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Suitable Bolt Diameter(φ/mm)8Operating Air Pressure(Mpa)0.6
Socket Insertion Angle(mm)9.5Maximum Tightening Torque(N▪m)30
Number of No-load Revolutions(rpm)350Air Consumption(m³/min)0.17
ExhaustRearHose Fixing PortRc1/8
Total Length(mm)125Trusco Code297-1861
Mass(g)425UseFor automobile maintenance and disassembly. Removal of automobile plate metal bumpers, fenders, etc. For Packaging.

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Suitable Bolt Diameter(φ/mm)8Operating Air Pressure(Mpa)0.6
Socket Insertion Angle(mm)9.5Maximum Tightening Torque(N▪m)30
Number of No-load Revolutions(rpm)350Air Consumption(m³/min)0.17
ExhaustRearHose Fixing PortRc1/8
Total Length(mm)125Trusco Code297-1861
Mass(g)425UseFor automobile maintenance and disassembly. Removal of automobile plate metal bumpers, fenders, etc. For Packaging.
Part Number
SI-1108A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 19,253.93

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Suitable Bolt Diameter(φ/mm) 8 Operating Air Pressure(Mpa) 0.6 Socket Insertion Angle(mm) 9.5
Maximum Tightening Torque(N▪m) 30 Number of No-load Revolutions(rpm) 350 Air Consumption(m³/min) 0.17
Exhaust Rear Hose Fixing Port Rc1/8 Total Length(mm) 125
Trusco Code 297-1861 Mass(g) 425 Use For automobile maintenance and disassembly. Removal of automobile plate metal bumpers, fenders, etc. For Packaging.

Please check the type/dimensions/specifications of the part SI-1108A in the Air Mini Ratchet (Single-Action Release Type) series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list