(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rail faceplate

Rail faceplate

You can add up to 6 items to the comparison list.

Details

Specifications of KDRA-0001

  • Product Type
    Other
  • Height(mm)
    110
  • Length(mm)
    60
  • Width(mm)
    110
  • Trusco Code
    174-6812
  • Mass(g)
    1750
  • Material
    SS400

Loading...

Part Number
KDRA-0001
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,950.33

1 Piece(s) 5 Day(s) or more

Product Description

[Features]
·When striking with a sheet metal hammer, put an iron plate on it and use it as a support.

Specifications of KDRA-0001

  • Product Type
    Other
  • Height(mm)
    110
  • Length(mm)
    60
  • Width(mm)
    110
  • Trusco Code
    174-6812
  • Mass(g)
    1750
  • Material
    SS400

Loading...

Part Number
KDRA-0001
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,950.33

1 Piece(s) 5 Day(s) or more

Loading...

Product Specifications

Features

●When tapping with sheet metal hammer, place iron plate and use it as a receiver.

Specification

●Length(mm):58
●Width(mm):108
●Height(mm):108
●SPQ(piece):1

Materials

●SS400
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list