(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Smith Forging Tongs

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 3,774.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BKHZ-0360
BKHZ-0450
BKHZ-0540
BKHZ-1360
BKHZ-1450
BKHZ-1540
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mouth Tip Length
(mm)
Type Trusco Code Mass
(g)

₹ 3,774.82

1 Piece(s) 6 Day(s) or more 360 55 Flat 174-6456 500

₹ 3,963.49

1 Piece(s) 5 Day(s) or more 450 65 Flat 174-6464 680

₹ 5,715.24

1 Piece(s) 5 Day(s) or more 540 75 Flat 174-6472 860

₹ 4,578.45

1 Piece(s) 5 Day(s) or more 360 55 Round 174-6481 500

₹ 4,997.49

1 Piece(s) 5 Day(s) or more 450 65 Round 174-6499 680

₹ 6,721.11

1 Piece(s) 5 Day(s) or more 540 75 Round 174-6502 860

Basic Specifications

  • Product Type
    Tongs
  • Material
    SS400

Product Description

[Specifications]
·It is suitable for gripping flat plates and cylindrical rods during fire making work.
·Materials: SS400

Part Number
BKHZ-0360
BKHZ-0450
BKHZ-0540
BKHZ-1360
BKHZ-1450
BKHZ-1540
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Mouth Tip Length
(mm)
Type Trusco Code Mass
(g)

₹ 3,774.82

1 Piece(s) 6 Day(s) or more 360 55 Flat 174-6456 500

₹ 3,963.49

1 Piece(s) 5 Day(s) or more 450 65 Flat 174-6464 680

₹ 5,715.24

1 Piece(s) 5 Day(s) or more 540 75 Flat 174-6472 860

₹ 4,578.45

1 Piece(s) 5 Day(s) or more 360 55 Round 174-6481 500

₹ 4,997.49

1 Piece(s) 5 Day(s) or more 450 65 Round 174-6499 680

₹ 6,721.11

1 Piece(s) 5 Day(s) or more 540 75 Round 174-6502 860

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for grabbing hot works flat plates and round bar.

Specification

●SPQ(piece):5

Materials

●SS400
X
whatsapp-qr whatsapp-icon