(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Kuikiri Morimitsu

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 2,527.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BKKU-0150
BKKU-0180
BKKU-0210
BKKU-0240
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Opening Width
(mm)
Trusco Code Mass
(g)

₹ 2,527.96

1 Piece(s) 5 Day(s) or more 155 15 174-6561 150

₹ 3,109.85

1 Piece(s) 5 Day(s) or more 185 20 174-6570 240

₹ 3,532.56

1 Piece(s) 5 Day(s) or more 215 20 174-6588 320

₹ 4,302.18

1 Piece(s) 5 Day(s) or more 240 20 212-1921 400

Basic Specifications

  • Product Type
    Cutoff
  • Intended Use
    For Removing The Head Of The Nail, And Removing The Iron Plate Corners
  • Material
    S55C
  • Features
    For cutting the head of screws and nails

Product Description

It is used to cut the heads of screws and nails, and is made of S55C, which has both high hardness and excellent abrasion resistance.

Part Number
BKKU-0150
BKKU-0180
BKKU-0210
BKKU-0240
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Opening Width
(mm)
Trusco Code Mass
(g)

₹ 2,527.96

1 Piece(s) 5 Day(s) or more 155 15 174-6561 150

₹ 3,109.85

1 Piece(s) 5 Day(s) or more 185 20 174-6570 240

₹ 3,532.56

1 Piece(s) 5 Day(s) or more 215 20 174-6588 320

₹ 4,302.18

1 Piece(s) 5 Day(s) or more 240 20 212-1921 400

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cuts the head of screws, nail, etc.

Materials

●S55C