(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plajet (welding-only type)

Plajet (welding-only type)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Specifications]
·Dedicated type for PVC welding.
·Accessories: Filter, carbon brush, rigid PVC welding rod

Plajet (welding-only type)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
PJ-215A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 27,707.51

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Type Hot Air Processing Machine Power Supply(V) AC100 Hot air temperature(°C) 500
Power Consumption(W) 400 Width(mm) 320 Depth(mm) 96
Height(mm) 96 Trusco Code 127-8207 Mass(g) 1000
Features Dedicated to polyvinyl chloride welding. Application Polyvinyl chloride welding Switch 3-stage switching (Hot air, Fan, Off)
Wind pressure 170mmAq Accessory Filters, Carbon Brush, Rigid PVC Welding Rod
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list