(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oil Jug (Long Nozzles)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 836.02 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
90-012
90-015
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Body Sizes
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 836.02

5 Piece(s) 6 Day(s) or more 2000 170×145×270 355-6263 220 1 pc.

₹ 1,441.16

5 Piece(s) 5 Day(s) or more 5000 220×195×355 330-6577 375 1 pc.

Basic Specifications

  • Nozzle Length(mm)
    530
  • Amount Of Content
    1 pc.

Product Description

An oil mug with a 530 mm long nozzle.
[Features]
·Nozzle holder to prevent dripping, with cap.
·The 530 mm long nozzle makes it easy to work in places where it would be difficult to reach with a short nozzle.
·There are two types of capacities: 2 L and 5 L.
[Applications]
·For oil and coolant replacement in automobiles, agricultural machinery, heavy machinery, and factory machinery.

Part Number
90-012
90-015
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Body Sizes
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 836.02

5 Piece(s) 6 Day(s) or more 2000 170×145×270 355-6263 220 1 pc.

₹ 1,441.16

5 Piece(s) 5 Day(s) or more 5000 220×195×355 330-6577 375 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A super long nozzle with a length of 530mm, so you can work comfortably in places you have never been able to enter until now.

Specification

●Nozzle Length(mm):530

Materials

●Main Body/Nozzle: Polyethylene(PE)
●Tip Cap, Mounting Cap: Polypropylene(PP)
●Nozzle Holder: Polyethylene Foam