(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polycross Masker

Polycross Masker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 491.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Masker
  • Color
    Green
  • Material (sheet, film)
    High Density Polyethylene
  • Material (tape)
    Poly cloth
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Specifications
    Can cut by hand
  • Features 1
    Due to the use of corona discharge processing in the high-density polyethylene film, dripping and splattering are prevented.
  • Application 1
    For Wet Building Materials
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A masker that uses PE cloth tape which leaves little glue residue and can be very easily hand cut.
· Due to the use of corona discharge processing in the high-density polyethylene film, dripping and splattering are prevented.
[Applications]
· For architectural wet building materials.

Loading...

Product Specifications

Features

●Since high-density polyethylene film is subjected to corona discharge treatment, prevents dripping.

Specification

●Color:Green
●Thickness(mm):0.01
●Can be cut by hand

Materials

●Polycross Tape, High Density Polyethylene Film
X
whatsapp-qr whatsapp-icon
Close

Comparison list