(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Extendable

Extendable

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSE-3600S

  • Maximum Working Floor Height(m)
    3.6
  • Maximum Operating Mass(kg)
    135
  • Product Model
    High place work stand
  • Work Floor Height(m)
    1.34~3.60
  • Work Floor Dimension(mm)
    590×1500
  • Mounting Dimension(mm)
    1600×1700
  • Trusco Code
    464-2261
  • Mass(g)
    240000
  • Feature 1
    With a spring balance system, height adjustment is easy. (5 positions)
  • Feature 2
    When installed, the outrigger provides about 6 degrees of extra topple prevention.
  • Feature 3
    Exhibits high anti-rust capabilities because of its galvanization.
  • Material
    Steel
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan Includes outrigger
  • Amount Of Content
    1 unit
Part Number
TSE-3600S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 768,566.00

1 Piece(s) 17 Day(s) or more 1 unit

Basic Specifications

  • Maximum Working Floor Height(m)
    3.6
  • Maximum Operating Mass(kg)
    135
  • Product Model
    High place work stand
  • Work Floor Height(m)
    1.34~3.60
  • Work Floor Dimension(mm)
    590×1500
  • Mounting Dimension(mm)
    1600×1700
  • Trusco Code
    464-2261
  • Mass(g)
    240000
  • Feature 1
    With a spring balance system, height adjustment is easy. (5 positions)
  • Feature 2
    When installed, the outrigger provides about 6 degrees of extra topple prevention.
  • Feature 3
    Exhibits high anti-rust capabilities because of its galvanization.
  • Material
    Steel
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan Includes outrigger
  • Amount Of Content
    1 unit

Product Description

[Features]
· A spring balance type for simple height adjustment. (5 stages)
· The installation of an outrigger enables the tipping margin angle to be maintained at 6 degrees.
· The hot zinc plating delivers enhanced rust resistance.

Specifications of TSE-3600S

  • Maximum Working Floor Height(m)
    3.6
  • Maximum Operating Mass(kg)
    135
  • Product Model
    High place work stand
  • Work Floor Height(m)
    1.34~3.60
  • Work Floor Dimension(mm)
    590×1500
  • Mounting Dimension(mm)
    1600×1700
  • Trusco Code
    464-2261
  • Mass(g)
    240000
  • Feature 1
    With a spring balance system, height adjustment is easy. (5 positions)
  • Feature 2
    When installed, the outrigger provides about 6 degrees of extra topple prevention.
  • Feature 3
    Exhibits high anti-rust capabilities because of its galvanization.
  • Material
    Steel
  • Specifications
    Approved by the Scaffolding and Construction Equipment Association of Japan Includes outrigger
  • Amount Of Content
    1 unit
Part Number
TSE-3600S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 768,566.00

1 Piece(s) 17 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1