(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Temporary Scaffold Stand Fuji Stage

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 61,038.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FS-145
FS-312
FS-612
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Work Floor Height
(m)
Work Floor Dimension
(mm)
Caster Mass
(g)
Amount Of Content

₹ 119,678.60

1 Piece(s) 9 Day(s) or more 1.425 0.44~1.425 590×1200 φ130 mm with stopper X 4 Pcs 53000 1 unit

₹ 61,038.33

1 Piece(s) 13 Day(s) or more 0.87 0.25~0.87 330×1200 φ75 mm fixed X 2 21000 1 unit

₹ 63,421.38

1 Piece(s) 10 Day(s) or more 0.87 0.25~0.87 590×1200 φ75 mm with 4 stoppers 28000 1 unit

Basic Specifications

  • Maximum Operating Mass(kg)
    150
  • Product Model
    Scaffold
  • Feature 1
    Folding type for easy carry and storage.
  • Feature 2
    Various different combinations can be made simply.
  • Feature 3
    Can be used instead of a dolly when loaded.
  • Material
    Steel
  • Specifications
    Folding type
  • Amount Of Content
    1 unit

Product Description

[Features]
·A folding type that is easy to carry and store.
·Various combinations are easy.
·It can be used as a trolley while loaded.
[Applications]
·Air conditioner installation work.
·Interior material pasting work.
·Indoor electrical work.
·For loading and unloading luggage from the car and carrying in luggage.
·Duct plumbing work.
·Light gauge construction.

Part Number
FS-145
FS-312
FS-612
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Work Floor Height
(m)
Work Floor Dimension
(mm)
Caster Mass
(g)
Amount Of Content

₹ 119,678.60

1 Piece(s) 9 Day(s) or more 1.425 0.44~1.425 590×1200 φ130 mm with stopper X 4 Pcs 53000 1 unit

₹ 61,038.33

1 Piece(s) 13 Day(s) or more 0.87 0.25~0.87 330×1200 φ75 mm fixed X 2 21000 1 unit

₹ 63,421.38

1 Piece(s) 10 Day(s) or more 0.87 0.25~0.87 590×1200 φ75 mm with 4 stoppers 28000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Various set combinations are easy.
●Can be used instead of a trolley while loading luggage.

Specification

●SPQ(piece):1
●Folding Type

Materials

●Steel
X
whatsapp-qr whatsapp-icon