(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Temporary Scaffold Stand Fuji Stage Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 175,656.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F12-19R-A
F12-19R-B
F12-19R-C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Maximum Operating Mass
(kg)
Work Floor Height
(m)
Work Floor Dimension
(mm)
Caster Mass
(g)
Amount Of Content

₹ 175,656.96

1 Piece(s) 9 Day(s) or more 1.95 200 1.25~1.95 500×1200 φ130 mm with double stopper X 4 Pcs 66000 1 Set

₹ 294,408.16

1 Piece(s) 9 Day(s) or more 3.65 200 3.25~3.65 500×1200 φ130 mm with double stopper X 4 Pcs 115000 1 Set

₹ 394,818.25

1 Piece(s) 9 Day(s) or more 1.95 400 1.55~1.95 2240×1200 φ130 mm with double stopper X 8 Pcs 158000 1 Set

Basic Specifications

  • Product Model
    High place work stand
  • Feature 1
    It is convenient at the time of stow as it is easy to fold.
  • Feature 2
    W stopper φ130 mm, with caster.
  • Feature 3
    Wide flexible area thanks to the combination of the scaffolding boards and the linking boards.
  • Feature 4
    Height can be adjusted to 4 levels.
  • Material
    Steel
  • Specifications
    Folding type
  • Amount Of Content
    1 Set

Product Description

[Features]
· Easily foldable for convenient storage.
· A specification with ø130 mm casters that come with double stoppers.
· The scaffold planks and connecting plates can be combined to the desired size.
· The height is adjustable in 4 stages.
[Applications]
· Air conditioner installation work, interior material attachment work, indoor electric work, duct piping work and light work.

Part Number
F12-19R-A
F12-19R-B
F12-19R-C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Working Floor Height
(m)
Maximum Operating Mass
(kg)
Work Floor Height
(m)
Work Floor Dimension
(mm)
Caster Mass
(g)
Amount Of Content

₹ 175,656.96

1 Piece(s) 9 Day(s) or more 1.95 200 1.25~1.95 500×1200 φ130 mm with double stopper X 4 Pcs 66000 1 Set

₹ 294,408.16

1 Piece(s) 9 Day(s) or more 3.65 200 3.25~3.65 500×1200 φ130 mm with double stopper X 4 Pcs 115000 1 Set

₹ 394,818.25

1 Piece(s) 9 Day(s) or more 1.95 400 1.55~1.95 2240×1200 φ130 mm with double stopper X 8 Pcs 158000 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon