(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heat stroke monitor

Heat stroke monitor

You can add up to 6 items to the comparison list.

Loading...

Specifications of TNM-002

  • Product Type
    Monitor
  • Trusco Code
    402-7124
  • Heat Stroke Index display range(°C)
    -50 ~ 70
  • Measurement range temperature(°C)
    0 ~ 40
  • Measurement range humidity(%RH)
    20 ~ 90
  • Minimum Display Overheating Index(°C)
    0.1
  • Minimum Display Temperature(°C)
    0.1
  • Minimum Display Temperature(%RH)
    1
  • Mass(g)
    95
  • Features
    A heat stress meter that displays a clock, temperature, humidity and WBGT index + risk level icons simultaneously. The risk level icon blinks for each WBGT value. (Less than 25 ℃ = caution, 25 ~ 28 ℃ = warning, 28 ~ 31 ℃ = high alert, and 31 ℃ or more = danger). Includes a temperature, humidity and MAX / MIN display function. Sets off an alarm when set values (temperature, humidity and WBGT value) are exceeded.
  • Application
    To measure heat stress and prevent heat stroke. Safety management in the work place.
  • Specifications, power
    AAA Battery x 2 pcs (Sold Separately)
  • Specifications, width
    72
  • Specifications, depth
    23
  • Specifications, height
    121 mm
  • Specifications, heatstroke index alarm setting range
    -50 ~ 70 °C
Part Number
TNM-002
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,814.40

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Product Type
    Monitor
  • Trusco Code
    402-7124
  • Heat Stroke Index display range(°C)
    -50 ~ 70
  • Measurement range temperature(°C)
    0 ~ 40
  • Measurement range humidity(%RH)
    20 ~ 90
  • Minimum Display Overheating Index(°C)
    0.1
  • Minimum Display Temperature(°C)
    0.1
  • Minimum Display Temperature(%RH)
    1
  • Mass(g)
    95
  • Features
    A heat stress meter that displays a clock, temperature, humidity and WBGT index + risk level icons simultaneously. The risk level icon blinks for each WBGT value. (Less than 25 ℃ = caution, 25 ~ 28 ℃ = warning, 28 ~ 31 ℃ = high alert, and 31 ℃ or more = danger). Includes a temperature, humidity and MAX / MIN display function. Sets off an alarm when set values (temperature, humidity and WBGT value) are exceeded.
  • Application
    To measure heat stress and prevent heat stroke. Safety management in the work place.
  • Specifications, power
    AAA Battery x 2 pcs (Sold Separately)
  • Specifications, width
    72
  • Specifications, depth
    23
  • Specifications, height
    121 mm
  • Specifications, heatstroke index alarm setting range
    -50 ~ 70 °C

Product Description

[Features]
Heat stroke meter that simultaneously displays the time, temperature and humidity, WBGT index and a danger level icon sign.
The dangerous level indicator for each WBGT value flashes on and off. (Less than 25°C = Caution, 25 to 28 °C = Warning, 28 to 31 °C = Severe warning, More than 31 °C = Danger)
MAX/MIN display function for temperature, humidity, and WBGT value.
The alarm rings if the set value is exceeded. (temperature, humidity, and WBGT value)
Hook hole for a stand or hanging on the wall.
[Applications]
Related to prevention of sun stroke.
Safety management of work environments.

Specifications of TNM-002

  • Product Type
    Monitor
  • Trusco Code
    402-7124
  • Heat Stroke Index display range(°C)
    -50 ~ 70
  • Measurement range temperature(°C)
    0 ~ 40
  • Measurement range humidity(%RH)
    20 ~ 90
  • Minimum Display Overheating Index(°C)
    0.1
  • Minimum Display Temperature(°C)
    0.1
  • Minimum Display Temperature(%RH)
    1
  • Mass(g)
    95
  • Features
    A heat stress meter that displays a clock, temperature, humidity and WBGT index + risk level icons simultaneously. The risk level icon blinks for each WBGT value. (Less than 25 ℃ = caution, 25 ~ 28 ℃ = warning, 28 ~ 31 ℃ = high alert, and 31 ℃ or more = danger). Includes a temperature, humidity and MAX / MIN display function. Sets off an alarm when set values (temperature, humidity and WBGT value) are exceeded.
  • Application
    To measure heat stress and prevent heat stroke. Safety management in the work place.
  • Specifications, power
    AAA Battery x 2 pcs (Sold Separately)
  • Specifications, width
    72
  • Specifications, depth
    23
  • Specifications, height
    121 mm
  • Specifications, heatstroke index alarm setting range
    -50 ~ 70 °C
Part Number
TNM-002
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,814.40

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1