Specifications of MY-6H
-
- Commodity Classification
- Fall Arrest Block
-
- Rope Dimension Diameter x Length(mm x m)
- 17mm×6m
-
- Body Dimensions Vertical x Horizontal x Depth(mm)
- 185×148×67
-
- Drop Impact Load(kN)
- 3.94
-
- Trusco Code
- 363-1273
-
- Mass(g)
- 1450
-
- Maximum working load(kg)
- 120
-
- Falling Distance(m)
- 1.2 or Less
-
- Features 1
- Band rope width is 17 mm, but it has an ultra-high strength core to achieve more than sufficient strength. Lightweight and easy to handle band rope type safety block. Belt type band rope adopted to prevent tangled winding and no risk of scratching equipment, facilities or loads when coming in contact, unlike with wire ropes.
-
- Features 2
- With a pull rope. Safety belt structure guidance compliance product.
-
- Contents
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
₹ 28,224.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Basic Specifications
-
- Commodity Classification
- Fall Arrest Block
-
- Rope Dimension Diameter x Length(mm x m)
- 17mm×6m
-
- Body Dimensions Vertical x Horizontal x Depth(mm)
- 185×148×67
-
- Drop Impact Load(kN)
- 3.94
-
- Trusco Code
- 363-1273
-
- Mass(g)
- 1450
-
- Maximum working load(kg)
- 120
-
- Falling Distance(m)
- 1.2 or Less
-
- Features 1
- Band rope width is 17 mm, but it has an ultra-high strength core to achieve more than sufficient strength. Lightweight and easy to handle band rope type safety block. Belt type band rope adopted to prevent tangled winding and no risk of scratching equipment, facilities or loads when coming in contact, unlike with wire ropes.
-
- Features 2
- With a pull rope. Safety belt structure guidance compliance product.
-
- Contents
- 1 unit
Product Description
[Features]
・ The width of the band rope is 17 mm, but it is strong enough with an ultra-high strength core material
・ Lightweight and easy-to-use band rope type safety block
・ By adopting a belt-shaped band rope, winding defects such as random winding are eliminated, and even if the band rope touches surrounding equipment, structures or cargo during use, there is no worry of damaging them like a wire rope
Specifications of MY-6H
-
- Commodity Classification
- Fall Arrest Block
-
- Rope Dimension Diameter x Length(mm x m)
- 17mm×6m
-
- Body Dimensions Vertical x Horizontal x Depth(mm)
- 185×148×67
-
- Drop Impact Load(kN)
- 3.94
-
- Trusco Code
- 363-1273
-
- Mass(g)
- 1450
-
- Maximum working load(kg)
- 120
-
- Falling Distance(m)
- 1.2 or Less
-
- Features 1
- Band rope width is 17 mm, but it has an ultra-high strength core to achieve more than sufficient strength. Lightweight and easy to handle band rope type safety block. Belt type band rope adopted to prevent tangled winding and no risk of scratching equipment, facilities or loads when coming in contact, unlike with wire ropes.
-
- Features 2
- With a pull rope. Safety belt structure guidance compliance product.
-
- Contents
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
₹ 28,224.73
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy