- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of MM-4H
-
- Commodity Classification
- Fall Arrest Block
-
- Rope Dimension Diameter x Length(mm x m)
- 17mm×4m
-
- Body Dimensions Vertical x Horizontal x Depth(mm)
- 168×122×65
-
- Drop Impact Load(kN)
- 3.94
-
- Trusco Code
- 376-5873
-
- Mass(g)
- 1220
-
- Maximum working load(kg)
- 120
-
- Falling Distance(m)
- 1.0 or Less
-
- Features 1
- Band rope width is 17 mm, but it has an ultra-high strength core to achieve more than sufficient strength. Lightweight and easy to handle band rope type safety block. Aramid core Tetron belt 17 mm wide.
-
- Features 2
- With a pull rope. Safety belt structure guidance compliance product.
-
- Contents
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
₹ 25,334.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Basic Specifications
-
- Commodity Classification
- Fall Arrest Block
-
- Rope Dimension Diameter x Length(mm x m)
- 17mm×4m
-
- Body Dimensions Vertical x Horizontal x Depth(mm)
- 168×122×65
-
- Drop Impact Load(kN)
- 3.94
-
- Trusco Code
- 376-5873
-
- Mass(g)
- 1220
-
- Maximum working load(kg)
- 120
-
- Falling Distance(m)
- 1.0 or Less
-
- Features 1
- Band rope width is 17 mm, but it has an ultra-high strength core to achieve more than sufficient strength. Lightweight and easy to handle band rope type safety block. Aramid core Tetron belt 17 mm wide.
-
- Features 2
- With a pull rope. Safety belt structure guidance compliance product.
-
- Contents
- 1 unit
Product Description
[Features]
· The rope band is 17 mm wide, and contains a high strength core material for extra strength.
· Lightweight and easy-to-handle rope type safety block.
[Applications]
· Construction, civil engineering, shipbuilding, bridges, mining, factories, plants etc.
Specifications of MM-4H
-
- Commodity Classification
- Fall Arrest Block
-
- Rope Dimension Diameter x Length(mm x m)
- 17mm×4m
-
- Body Dimensions Vertical x Horizontal x Depth(mm)
- 168×122×65
-
- Drop Impact Load(kN)
- 3.94
-
- Trusco Code
- 376-5873
-
- Mass(g)
- 1220
-
- Maximum working load(kg)
- 120
-
- Falling Distance(m)
- 1.0 or Less
-
- Features 1
- Band rope width is 17 mm, but it has an ultra-high strength core to achieve more than sufficient strength. Lightweight and easy to handle band rope type safety block. Aramid core Tetron belt 17 mm wide.
-
- Features 2
- With a pull rope. Safety belt structure guidance compliance product.
-
- Contents
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Contents |
|
₹ 25,334.33
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy