(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Safety Block

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • As a rule, it should be hung vertically from the object to be mounted, and used for vertical lifting/lowering and fixed position work. The weight of the user (body + clothing + equipment) should be limited to 30 kg to 100 kg.

Specifications of SB-12

  • Commodity Classification
    Fall Arrest Block
  • Rope Dimension Diameter x Length(mm x m)
    4mm×12m
  • Body Dimensions Vertical x Horizontal x Depth(mm)
    262×198×90
  • Drop Impact Load(kN)
    4.5
  • Trusco Code
    256-0861
  • Mass(g)
    4200
  • Maximum working load(kg)
    100
  • Falling Distance(m)
    1.7 or Less
  • Features 1
    It is a device that prevents falling-off from lifters. All models have built-in sliding clutch that greatly eases the impact the shock to the body in case of fall. The case made of reinforced aluminum is light and durable. It has an easy-to-handle rotating hook with strong rust protection.
  • Features 2
    With a pull rope. With an anchoring rope. Safety belt structure guidance compliance product.
  • Contents
    1 unit
Part Number
SB-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 71,828.91

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Commodity Classification
    Fall Arrest Block
  • Rope Dimension Diameter x Length(mm x m)
    4mm×12m
  • Body Dimensions Vertical x Horizontal x Depth(mm)
    262×198×90
  • Drop Impact Load(kN)
    4.5
  • Trusco Code
    256-0861
  • Mass(g)
    4200
  • Maximum working load(kg)
    100
  • Falling Distance(m)
    1.7 or Less
  • Features 1
    It is a device that prevents falling-off from lifters. All models have built-in sliding clutch that greatly eases the impact the shock to the body in case of fall. The case made of reinforced aluminum is light and durable. It has an easy-to-handle rotating hook with strong rust protection.
  • Features 2
    With a pull rope. With an anchoring rope. Safety belt structure guidance compliance product.
  • Contents
    1 unit

Product Description

[Features]
· Equipment for preventing falls when ascending and descending.
· All models have a built-in slide clutch, which significantly reduces the impact of a fall on the body.
· Light and durable case made from reinforced aluminum.
· With rust-resistant and easy-to-handle rotation hook.

Specifications of SB-12

  • Commodity Classification
    Fall Arrest Block
  • Rope Dimension Diameter x Length(mm x m)
    4mm×12m
  • Body Dimensions Vertical x Horizontal x Depth(mm)
    262×198×90
  • Drop Impact Load(kN)
    4.5
  • Trusco Code
    256-0861
  • Mass(g)
    4200
  • Maximum working load(kg)
    100
  • Falling Distance(m)
    1.7 or Less
  • Features 1
    It is a device that prevents falling-off from lifters. All models have built-in sliding clutch that greatly eases the impact the shock to the body in case of fall. The case made of reinforced aluminum is light and durable. It has an easy-to-handle rotating hook with strong rust protection.
  • Features 2
    With a pull rope. With an anchoring rope. Safety belt structure guidance compliance product.
  • Contents
    1 unit
Part Number
SB-12
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 71,828.91

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon