(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Horizontal Main Rope Tensioner Hand Tightener

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of HT16TSR-15M

  • Commodity Classification
    Temporary Facility
  • Diameter x Length(mm)
    16×15000
  • Trusco Code
    324-7503
  • Mass(g)
    3340
  • Hook Gate Opening(mm)
    Main Line Side Hook Opening: 50 / Base Side Hook Opening: 50
  • Features 1
    Can be used easily by pulling the main rope, can also be used for the vertical main rope. Can easily release the tension. The metal part is anti-rust and durable.
  • Features 2
    Three-strand 16 mm tetron signal rope with red core. Scaffolding and Construction Equipment Association of Japan technical standard compliant product.
  • Contents
    1 pc.
Part Number
HT16TSR-15M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 21,235.95

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Commodity Classification
    Temporary Facility
  • Diameter x Length(mm)
    16×15000
  • Trusco Code
    324-7503
  • Mass(g)
    3340
  • Hook Gate Opening(mm)
    Main Line Side Hook Opening: 50 / Base Side Hook Opening: 50
  • Features 1
    Can be used easily by pulling the main rope, can also be used for the vertical main rope. Can easily release the tension. The metal part is anti-rust and durable.
  • Features 2
    Three-strand 16 mm tetron signal rope with red core. Scaffolding and Construction Equipment Association of Japan technical standard compliant product.
  • Contents
    1 pc.

Product Description

Hand tension type horizontal main rope set.
[Features]
· Complies with Scaffolding and Construction Equipment Association technical standards. Maximum tension = approx. 30 kg.
· A hand tightening-type safety belt.
· Can also be used for vertical main ropes.
· Main rope is a 16 mm Tetron signal rope with red core.
[Applications]
· Roofing work / scaffolding work etc.

Specifications of HT16TSR-15M

  • Commodity Classification
    Temporary Facility
  • Diameter x Length(mm)
    16×15000
  • Trusco Code
    324-7503
  • Mass(g)
    3340
  • Hook Gate Opening(mm)
    Main Line Side Hook Opening: 50 / Base Side Hook Opening: 50
  • Features 1
    Can be used easily by pulling the main rope, can also be used for the vertical main rope. Can easily release the tension. The metal part is anti-rust and durable.
  • Features 2
    Three-strand 16 mm tetron signal rope with red core. Scaffolding and Construction Equipment Association of Japan technical standard compliant product.
  • Contents
    1 pc.
Part Number
HT16TSR-15M
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 21,235.95

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Just pulling in the parent rope can easily be stretched, it can also be used for vertical parent rope.
●Tension releasing can also be done comfortably.

Specification

●Hook Opening(mm) Main Line Side:50
●Hook Opening(mm) Platform Side:50
●Three Strand 16mm Tetron Signal Rope with Red Core
●With Large Hook
X
whatsapp-qr whatsapp-icon