(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Seismic Chemical Cabinet, Slide Type Shelf Board for SW Type

Anti-Seismic Chemical Cabinet, Slide Type Shelf Board for SW Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SW-SDT

  • Width (mm)
    373
  • Height (mm)
    33
  • Depth (mm)
    421
  • Product Type
    Warehouse parts
  • Other
    Option
  • Width(mm)
    373
  • Slide length(mm)
    850
  • Trusco Code
    464-6860
  • Features
    It can be pulled out without removing the objects on top.
  • Mass(kg)
    3.6
  • Material
    Stainless Steel (SUS304)
  • 1 unit
Part Number
SW-SDT
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 18,386.33

1 Piece(s) 13 Day(s) or more 1 unit

Basic Specifications

  • Width (mm)
    373
  • Height (mm)
    33
  • Depth (mm)
    421
  • Product Type
    Warehouse parts
  • Other
    Option
  • Width(mm)
    373
  • Slide length(mm)
    850
  • Trusco Code
    464-6860
  • Features
    It can be pulled out without removing the objects on top.
  • Mass(kg)
    3.6
  • Material
    Stainless Steel (SUS304)
  • 1 unit

Product Description

[Features]
· It can be pulled out without removing the objects on top.

Specifications of SW-SDT

  • Width (mm)
    373
  • Height (mm)
    33
  • Depth (mm)
    421
  • Product Type
    Warehouse parts
  • Other
    Option
  • Width(mm)
    373
  • Slide length(mm)
    850
  • Trusco Code
    464-6860
  • Features
    It can be pulled out without removing the objects on top.
  • Mass(kg)
    3.6
  • Material
    Stainless Steel (SUS304)
  • 1 unit
Part Number
SW-SDT
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 18,386.33

1 Piece(s) 13 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon