(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Anti-Seismic Chemical Cabinet, Partition Board for SW Type

Anti-Seismic Chemical Cabinet, Partition Board for SW Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,576.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SW-1000SS
SW-500SS
SW-GSS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Bottle Storage Size Grid Dimensions
(mm)
Trusco Code Mass
(kg)

₹ 15,085.96

1 Piece(s) 19 Day(s) or more 1000ml×12 121×102 464-6835 2.8 1 Set

₹ 17,525.76

1 Piece(s) 23 Day(s) or more 500ml×20 90×81.5 464-6843 3.4 1 Set

₹ 11,576.64

1 Piece(s) 23 Day(s) or more Gallon ×4 173×206 464-6851 2 1 Set

Basic Specifications

  • Width (mm)
    370
  • Height (mm)
    130
  • Depth (mm)
    418
  • Product Type
    Warehouse parts
  • Other
    Option
  • Width(mm)
    370
  • Features
    Partition prevents the medicine bottles from falling over.
  • Material
    Stainless Steel (SUS304)
  • 1 Set

Product Description

[Features]
·It partitions medicine bottles so that they do not fall over.
· Material: Stainless steel (SUS304)

Part Number
SW-1000SS
SW-500SS
SW-GSS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Bottle Storage Size Grid Dimensions
(mm)
Trusco Code Mass
(kg)

₹ 15,085.96

1 Piece(s) 19 Day(s) or more 1000ml×12 121×102 464-6835 2.8 1 Set

₹ 17,525.76

1 Piece(s) 23 Day(s) or more 500ml×20 90×81.5 464-6843 3.4 1 Set

₹ 11,576.64

1 Piece(s) 23 Day(s) or more Gallon ×4 173×206 464-6851 2 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1