(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SCL-1 |
SCL-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Details Type | Trusco Code | Mass (kg) |
Specifications | |
---|---|---|---|---|---|---|---|---|---|---|
₹ 119,018.00 |
1 Piece(s) | 23 Day(s) or more | 455 | 1-series type | 458-8592 | 36 | Hanger Pipe×1, Hooks×2, Towel Racks×3 included | 1 unit | ||
₹ 245,382.33 |
1 Piece(s) | 19 Day(s) or more | 900 | Double Type | 458-8606 | 75 | Hanger Pipe×1, Hooks×2, Towel Racks×3 included (Right side) Adjustable Shelves×4 included (Left side) | 1 unit |
[Features]
· It can also be used for storing cleanroom ware, work tools and cleaning tools.
[Applications]
· For research facilities, cleanrooms, etc.
Part Number |
---|
SCL-1 |
SCL-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Details Type | Trusco Code | Mass (kg) |
Specifications | |
---|---|---|---|---|---|---|---|---|---|---|
₹ 119,018.00 |
1 Piece(s) | 23 Day(s) or more | 455 | 1-series type | 458-8592 | 36 | Hanger Pipe×1, Hooks×2, Towel Racks×3 included | 1 unit | ||
₹ 245,382.33 |
1 Piece(s) | 19 Day(s) or more | 900 | Double Type | 458-8606 | 75 | Hanger Pipe×1, Hooks×2, Towel Racks×3 included (Right side) Adjustable Shelves×4 included (Left side) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy