PVC Chemical Storage with Container
Specifications of EY-400
-
- Width (mm)
- 655
-
- Height (mm)
- 500
-
- Depth (mm)
- 450
-
- Product Type
- Storage Cabinet
-
- Uniform Load Capacity (kg) / level
- 12.5
-
- Stationary Model
- Desktop Type
-
- Summary
- Includes 4 Containers
-
- Trusco Code
- 459-9756
-
- Features
- Made of PVC, it is not only chemical-resistant, but the main body won't rust except for the metal parts. Impact-resistant kydac is used so it has superior durability. 48 reagent bottles of 500 mL can be stored.
-
- Mass(kg)
- 15
-
- Material
- Impact-resistant Vinyl chloride
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
-
|
1 Piece(s)
|
|
16 Day(s) or more
|
1 unit |
Basic Specifications
-
- Width (mm)
- 655
-
- Height (mm)
- 500
-
- Depth (mm)
- 450
-
- Product Type
- Storage Cabinet
-
- Uniform Load Capacity (kg) / level
- 12.5
-
- Stationary Model
- Desktop Type
-
- Summary
- Includes 4 Containers
-
- Trusco Code
- 459-9756
-
- Features
- Made of PVC, it is not only chemical-resistant, but the main body won't rust except for the metal parts. Impact-resistant kydac is used so it has superior durability. 48 reagent bottles of 500 mL can be stored.
-
- Mass(kg)
- 15
-
- Material
- Impact-resistant Vinyl chloride
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· As it is made of PVC, it has chemical resistance and the main body will not rust except for some metal parts. Also, because shock-resistant Kydac is used, it features excellent durability.
·EY-100 can hold 24 500 ml reagent bottles, and EY-400 can hold 48.
Specifications of EY-400
-
- Width (mm)
- 655
-
- Height (mm)
- 500
-
- Depth (mm)
- 450
-
- Product Type
- Storage Cabinet
-
- Uniform Load Capacity (kg) / level
- 12.5
-
- Stationary Model
- Desktop Type
-
- Summary
- Includes 4 Containers
-
- Trusco Code
- 459-9756
-
- Features
- Made of PVC, it is not only chemical-resistant, but the main body won't rust except for the metal parts. Impact-resistant kydac is used so it has superior durability. 48 reagent bottles of 500 mL can be stored.
-
- Mass(kg)
- 15
-
- Material
- Impact-resistant Vinyl chloride
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
-
|
1 Piece(s)
|
|
16 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●The body will not rust except for some metal parts as well as chemical resistance because it is made of PVC. Moreover, since impact resistant kydac is used, it is excellent in durability.
●Can store 500ml reagent bottles 24 pieces in EY-100 and 48 piecesSpecification
●Installation Type:Desktop TypeMaterials
●Shock Resistant PVC
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy