(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Palleslider

Palleslider

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PAS-A13

  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Height/Thickness (mm)
    78
  • Overall Length(mm)
    1000
  • Outer Width(mm)
    970
  • Trusco Code
    462-4980
  • Features
    Simple structure and lightweight, making it ideal for short distance movement of cargo. The rollers can be easily replaced. Conforms to European ELV directives.
  • Mass(kg)
    32
  • Load Resistance(kgf)
    1300
  • Amount Of Content
    1 unit
Part Number
PAS-A13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 56,866.91

1 Piece(s) 19 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Height/Thickness (mm)
    78
  • Overall Length(mm)
    1000
  • Outer Width(mm)
    970
  • Trusco Code
    462-4980
  • Features
    Simple structure and lightweight, making it ideal for short distance movement of cargo. The rollers can be easily replaced. Conforms to European ELV directives.
  • Mass(kg)
    32
  • Load Resistance(kgf)
    1300
  • Amount Of Content
    1 unit

Product Description

[Features]
· Simple design with light self-weight, ideal for short distance transportation of cargo.
· Roller can be replaced with ease.
· Conforms to EU ELV directive.

Specifications of PAS-A13

  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Height/Thickness (mm)
    78
  • Overall Length(mm)
    1000
  • Outer Width(mm)
    970
  • Trusco Code
    462-4980
  • Features
    Simple structure and lightweight, making it ideal for short distance movement of cargo. The rollers can be easily replaced. Conforms to European ELV directives.
  • Mass(kg)
    32
  • Load Resistance(kgf)
    1300
  • Amount Of Content
    1 unit
Part Number
PAS-A13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 56,866.91

1 Piece(s) 19 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon