- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
TRUSCO NAKAYAMA, Plastic Pallet SLA-1111N
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Amount Of Content |
|
₹ 11,801.45
|
1 Piece(s)
|
|
6 Day(s) or more
|
Blue |
423-9415 |
1 pc. |
|
₹ 11,801.45
|
1 Piece(s)
|
|
6 Day(s) or more
|
Red |
423-9431 |
1 pc. |
Basic Specifications
-
- Width (mm)
- 1100
-
- Depth (mm)
- 1100
-
- Product Type
- Pallet
-
- Material (Main Body)
- Polypropylene (PP)
-
- Maximum static load (kg)
- 4000
-
- Specifications
- 4-way insertion
-
- Maximum Dynamic Load (kg)
- 1000
-
- Height/Thickness (mm)
- 150
-
- Details Type
- Single-sided four-way
-
- Insertion Hole Dimensions (Frontage side) Width(mm)
- 260
-
- Insertion Hole Dimensions (Frontage side) Height(mm)
- 88
-
- Insertion Hole Dimensions (Depth side) Width(mm)
- 260
-
- Insertion Hole Dimensions (Depth side) Height(mm)
- 88
-
- Center beam width(mm)
- 190
-
- Features
- Has cylindrical center block to smoothly guide fork and handlifter insertion point. Coloring material uses pollution-free pigment.
-
- Mass(kg)
- 10.4
-
- Compatible Device
- Hand Pallet Truck/Forklift
-
- Amount Of Content
- 1 pc.
Product Description
Pallet for uses limited to stacking of cartons (cardboard) and P boxes with uniform loads.
[Features]
· Coloring material uses pollution-free pigments.
· Has cylindrical center block to smoothly guide fork and hand pallet truck insertion point.
· Single-sided four-way.
· Conforming model: hand pallet trucks/forklifts.
[Applications]
· The load is limited to objects with fixed shapes such as cardboards and P boxes.
· It is used by stacking evenly on the entire loading surface. Used only for flat placement and stacking.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Trusco Code |
Amount Of Content |
|
₹ 11,801.45
|
1 Piece(s)
|
|
6 Day(s) or more
|
Blue |
423-9415 |
1 pc. |
|
₹ 11,801.45
|
1 Piece(s)
|
|
6 Day(s) or more
|
Red |
423-9431 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●The center block shape is cylindrical and guides the insertion of forks and hand pallet truck smoothly.
●Non-polluting pigment is used for coloring material.Specification
●Max Dynamic Load(kg):1000
●Max Static Load(kg):4000
●W x D x H(mm):1100 x 1100 x 150
●Socket Dimension(width side) W x H(mm):260 x 88
●Socket Dimension(depth side) W x H(mm):260 x 88
●Center Girth Width(mm):190
●Single Faced Four Way Entry
●Compatible Equipment: Hand Pallet Truck/Forklift
●JIS Standard ProductMaterials
●Polypropylene(PP)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy