(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Smart Pack

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 77,372.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKSM-L1111-1050H-3-BLBK
SKSM-L1111-1050H-7-BLBK
SKSM-L1111-710H-3-BLBK
SKSM-L1111-710H-7-BLBK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Height / Thickness (mm) Usable Inner Dimensions Height
(mm)
Trusco Code Mass
(kg)
Pallet Used Amount Of Content

₹ 88,995.49

1 Piece(s) 18 Day(s) or more 1050 861 459-4142 31 D4-1111-3 1 unit

₹ 86,921.56

1 Piece(s) 19 Day(s) or more 1050 886 459-4151 27 D4-1111-7 1 unit

₹ 79,446.42

1 Piece(s) 19 Day(s) or more 710 521 459-4169 27 D4-1111-3 1 unit

₹ 77,372.51

1 Piece(s) 19 Day(s) or more 710 546 459-4177 23 D4-1111-7 1 unit

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet Box
  • Material (Body)
    Polypropylene (PP)
  • Usable Inner Dimensions Frontage(mm)
    1015
  • Usable Inner Dimensions Depth(mm)
    1015
  • Features
    Returnable pallet box made of top and bottom pallets and reinforced plastic cardboard. It remains strong even after long term use and can always help you handle cargo smartly.
  • Contents Weight
    Up to 500 kg
  • Material Details
    Pallet sleeve: polypropylene (PP)/pallet cover, lid: polyethylene (PE)
  • Amount Of Content
    1 unit

Product Description

[Features]
· A returnable pallet box with upper and lower pallets, as well as reinforced plastic cardboard box.
· It has the strength to withstand long-term use and makes continuous and easy cargo handling a reality.

Part Number
SKSM-L1111-1050H-3-BLBK
SKSM-L1111-1050H-7-BLBK
SKSM-L1111-710H-3-BLBK
SKSM-L1111-710H-7-BLBK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Height / Thickness (mm) Usable Inner Dimensions Height
(mm)
Trusco Code Mass
(kg)
Pallet Used Amount Of Content

₹ 88,995.49

1 Piece(s) 18 Day(s) or more 1050 861 459-4142 31 D4-1111-3 1 unit

₹ 86,921.56

1 Piece(s) 19 Day(s) or more 1050 886 459-4151 27 D4-1111-7 1 unit

₹ 79,446.42

1 Piece(s) 19 Day(s) or more 710 521 459-4169 27 D4-1111-3 1 unit

₹ 77,372.51

1 Piece(s) 19 Day(s) or more 710 546 459-4177 23 D4-1111-7 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1