(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Pallet, Suitable for Automatic Storage, Light Blue

Plastic Pallet, Suitable for Automatic Storage, Light Blue

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-R4-1012-2-BL

  • Frontage (mm)
    1200
  • Depth (mm)
    1000
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    125
  • Type Details
    Double-Sided Four-Way
  • Insertion Dimensions (Frontage) Width(mm)
    310
  • Insertion Dimensions (Frontage) Height(mm)
    75
  • Insertion Dimensions (Deep Side) Width(mm)
    250
  • Insertion Dimensions (Deep Side) Height(mm)
    75
  • Center Block Width(mm)
    160/190
  • Trusco Code
    459-4118
  • Features
    The top and bottom surfaces are almost identical in shape, so both are equally strong and their features are the same. Even when stacking on top of cargo, tight stacking can be done while being easy on the objects being stacked upon at the bottom.
  • Mass(kg)
    14
  • Compatible Equipment
    Forklift
  • Amount Of Content
    1 pc.
Part Number
SK-R4-1012-2-BL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 26,363.84

1 Piece(s) 19 Day(s) or more 1 pc.

Basic Specifications

  • Frontage (mm)
    1200
  • Depth (mm)
    1000
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    125
  • Type Details
    Double-Sided Four-Way
  • Insertion Dimensions (Frontage) Width(mm)
    310
  • Insertion Dimensions (Frontage) Height(mm)
    75
  • Insertion Dimensions (Deep Side) Width(mm)
    250
  • Insertion Dimensions (Deep Side) Height(mm)
    75
  • Center Block Width(mm)
    160/190
  • Trusco Code
    459-4118
  • Features
    The top and bottom surfaces are almost identical in shape, so both are equally strong and their features are the same. Even when stacking on top of cargo, tight stacking can be done while being easy on the objects being stacked upon at the bottom.
  • Mass(kg)
    14
  • Compatible Equipment
    Forklift
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Its strength and function are the same regardless of which side is used, as the top and bottom surfaces are almost identical.
· Lower tiers can be firmly stacked even when stacking cargo.

Specifications of SK-R4-1012-2-BL

  • Frontage (mm)
    1200
  • Depth (mm)
    1000
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    125
  • Type Details
    Double-Sided Four-Way
  • Insertion Dimensions (Frontage) Width(mm)
    310
  • Insertion Dimensions (Frontage) Height(mm)
    75
  • Insertion Dimensions (Deep Side) Width(mm)
    250
  • Insertion Dimensions (Deep Side) Height(mm)
    75
  • Center Block Width(mm)
    160/190
  • Trusco Code
    459-4118
  • Features
    The top and bottom surfaces are almost identical in shape, so both are equally strong and their features are the same. Even when stacking on top of cargo, tight stacking can be done while being easy on the objects being stacked upon at the bottom.
  • Mass(kg)
    14
  • Compatible Equipment
    Forklift
  • Amount Of Content
    1 pc.
Part Number
SK-R4-1012-2-BL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 26,363.84

1 Piece(s) 19 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1