(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Pallet, Flat Stacking, Operational Limitation Type, Light Blue

Plastic Pallet, Flat Stacking, Operational Limitation Type, Light Blue

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-R4-1111-3-BL

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Double-Sided Four-Way
  • Insertion Dimensions (Frontage) Width(mm)
    280
  • Insertion Dimensions (Frontage) Height(mm)
    80
  • Insertion Dimensions (Deep Side) Width(mm)
    280
  • Insertion Dimensions (Deep Side) Height(mm)
    80
  • Center Block Width(mm)
    300
  • Trusco Code
    459-4126
  • Features
    The top and bottom surfaces are almost identical in shape, so both are equally strong and their features are the same. Even when stacking on top of cargo, tight stacking can be done while being easy on the objects being stacked upon at the bottom.
  • Mass(kg)
    15.5
  • Compatible Equipment
    Forklift
  • Specification Details
    Only for Flat Stacking Usage
  • Amount Of Content
    1 pc.
Part Number
SK-R4-1111-3-BL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 18,137.13

1 Piece(s) 19 Day(s) or more 1 pc.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Double-Sided Four-Way
  • Insertion Dimensions (Frontage) Width(mm)
    280
  • Insertion Dimensions (Frontage) Height(mm)
    80
  • Insertion Dimensions (Deep Side) Width(mm)
    280
  • Insertion Dimensions (Deep Side) Height(mm)
    80
  • Center Block Width(mm)
    300
  • Trusco Code
    459-4126
  • Features
    The top and bottom surfaces are almost identical in shape, so both are equally strong and their features are the same. Even when stacking on top of cargo, tight stacking can be done while being easy on the objects being stacked upon at the bottom.
  • Mass(kg)
    15.5
  • Compatible Equipment
    Forklift
  • Specification Details
    Only for Flat Stacking Usage
  • Amount Of Content
    1 pc.

Product Description

A general-purpose pallet with a mesh deck surface.
[Features]
·Since the top and bottom surfaces have almost the same shape, the strength and function are the same regardless of which surface is used.
·Even when stacking through the load, it is gentle to the lower load and can be stacked firmly.
·Virgin product, round grommet installed.
·Double-sided square insert.
[Applications]
·Perfect for storing and transporting luggage.

Specifications of SK-R4-1111-3-BL

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Double-Sided Four-Way
  • Insertion Dimensions (Frontage) Width(mm)
    280
  • Insertion Dimensions (Frontage) Height(mm)
    80
  • Insertion Dimensions (Deep Side) Width(mm)
    280
  • Insertion Dimensions (Deep Side) Height(mm)
    80
  • Center Block Width(mm)
    300
  • Trusco Code
    459-4126
  • Features
    The top and bottom surfaces are almost identical in shape, so both are equally strong and their features are the same. Even when stacking on top of cargo, tight stacking can be done while being easy on the objects being stacked upon at the bottom.
  • Mass(kg)
    15.5
  • Compatible Equipment
    Forklift
  • Specification Details
    Only for Flat Stacking Usage
  • Amount Of Content
    1 pc.
Part Number
SK-R4-1111-3-BL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 18,137.13

1 Piece(s) 19 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1