(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Plastic Pallet, Lightweight/General-Purpose Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 14,238.40 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-D4-1012-2-BL
SK-D4-1112-3-BL
SK-D4-1212-2-BL
SK-D4-811-3-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Color Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Trusco Code Features Mass
(kg)
Material Details Amount Of Content

₹ 24,173.76

1 Piece(s) 19 Day(s) or more 1203 1002 Light Blue 95 260 95 459-3898 The back side has a grid shape for hand lifts, and relief holes for fork casters. Common size used in the automobile, pharmaceutical, and refrigerated warehouse industries. 17.8 - 1 pc.

₹ 16,659.00

1 Piece(s) 19 Day(s) or more 1200 1100 Light Blue 88 260 88 459-4037 The back side has a grid shape for hand lifts, and relief holes for fork casters. 12.2 - 1 pc.

₹ 17,417.55

1 Piece(s) 19 Day(s) or more 1200 1200 Light Blue 89 260 89 459-4045 The back side has a grid shape for hand lifts, and relief holes for fork casters. 13.1 - 1 pc.

₹ 14,238.40

1 Piece(s) 23 Day(s) or more 1100 800 Black 90 220 90 452-9341 The back side has a grid shape for hand lifts, and relief holes for fork casters. 9.8 Recycled Polypropylene (PP) 1 pc.

Basic Specifications

  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Maximum Static Load (kg)
    4000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    150
  • Type Details
    Single-sided four-way
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Center Block Width(mm)
    190
  • Compatible Equipment
    Hand Pallet Truck/Forklift
  • Amount Of Content
    1 pc.

Product Description

A general-purpose pallet that can be transported using a hand lift and in which the shapes of the deck face and back side are different.
[Features]
· A pallet that is lighter than double-sided types and can also be used with forklifts.
· Many one-way types for overseas-use are also in this shape.
[Applications]
· Various containers can be transported at once.
· Also used to prevent collapsing when stacked.
· Improve efficiency by making pallets all the same type.

Part Number
SK-D4-1012-2-BL
SK-D4-1112-3-BL
SK-D4-1212-2-BL
SK-D4-811-3-BK
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Color Insertion Dimensions (Frontage) Height
(mm)
Insertion Dimensions (Deep Side) Width
(mm)
Insertion Dimensions (Deep Side) Height
(mm)
Trusco Code Features Mass
(kg)
Material Details Amount Of Content

₹ 24,173.76

1 Piece(s) 19 Day(s) or more 1203 1002 Light Blue 95 260 95 459-3898 The back side has a grid shape for hand lifts, and relief holes for fork casters. Common size used in the automobile, pharmaceutical, and refrigerated warehouse industries. 17.8 - 1 pc.

₹ 16,659.00

1 Piece(s) 19 Day(s) or more 1200 1100 Light Blue 88 260 88 459-4037 The back side has a grid shape for hand lifts, and relief holes for fork casters. 12.2 - 1 pc.

₹ 17,417.55

1 Piece(s) 19 Day(s) or more 1200 1200 Light Blue 89 260 89 459-4045 The back side has a grid shape for hand lifts, and relief holes for fork casters. 13.1 - 1 pc.

₹ 14,238.40

1 Piece(s) 23 Day(s) or more 1100 800 Black 90 220 90 452-9341 The back side has a grid shape for hand lifts, and relief holes for fork casters. 9.8 Recycled Polypropylene (PP) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1